TEA1738T Product Information|NXP

Buy Options

Operating Features

ParameterValue
Topology
FF
Supply Voltage [max] (V)
38
ParameterValue
Softstart
Y
Additional Features
Ajustable Soft Start

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TEA1738T/N1,118(935291876118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
82.05529163999998

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TEA1738T/N1,118
(935291876118)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TEA1738T/N1,118
(935291876118)
854239

More about TEA173X

This compact yet highly featured SMPS controller delivers good efficiency over the total load range and includes Over-Power compensation.