Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TSOP6: plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body
12NC: 935296544125
Details
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935296544147
Details
Order
Normally ships in 1-2 business days.
Order from distributorsParameter | Value |
---|---|
Topology | Flyback |
Supply Voltage [max] (V) | 38 |
Parameter | Value |
---|---|
Softstart | Y |
Additional Features | Ajustable Soft Start |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TEA1731TS/1H(935296544125) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 12.898166 | |
TEA1731TS/1Z(935296544147) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 12.898166 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TEA1731TS/1H (935296544125) | No | 1 | 1 | 240 | 260 |
TEA1731TS/1Z (935296544147) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TEA1731TS/1H (935296544125) | 854239 |
TEA1731TS/1Z (935296544147) | 854239 |
This compact yet highly featured SMPS controller delivers good efficiency over the total load range and includes Over-Power compensation.