Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TSOP6: plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body
12NC: 935303541125
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | GreenChip SMPS control IC |
Parameter | Value |
---|---|
Number of pins | 6 |
Package Style | TSOP |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TEA1732LTS/1H(935303541125) | Yes | Yes | Yes | REACH SVHC | 11.72588 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TEA1732LTS/1H (935303541125) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TEA1732LTS/1H (935303541125) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
TEA1732LTS/1H (935303541125) | - | 2017-08-31 | 2017-11-30 | TEA1833LTS/1X (935306021115) |
This compact yet highly featured SMPS controller delivers good efficiency over the total load range and includes Over-Power compensation.