SPC5603BAVLQ4 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Flash (kB)
384
RAM (kB)
28
Core Type
e200
Core: Number of cores (SPEC)
1
Operating Frequency [Max] (MHz)
48
ParameterValue
I2C
1
CAN
3
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Supply Voltage [min] (V)
3
Supply Voltage [max] (V)
5.5

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
SPC5603BAVLQ4(935321991557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1319.1
SPC5603BAVLQ4R(935321991528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1319.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
SPC5603BAVLQ4
(935321991557)
No
3
260
40
SPC5603BAVLQ4R
(935321991528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
SPC5603BAVLQ4
(935321991557)
854231
3A991A2
SPC5603BAVLQ4R
(935321991528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SPC5603BAVLQ4
(935321991557)
2025-04-162025-05-26202504009IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
SPC5603BAVLQ4R
(935321991528)
SPC5603BAVLQ4
(935321991557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
SPC5603BAVLQ4R
(935321991528)
SPC5603BAVLQ4
(935321991557)
2018-01-152018-01-16201710028IMPC5604B/C Data Sheet Update to Rev 14 MPC5606B Data Sheet Update to Rev 5 and MPC5607B Data Sheet Update to Rev 9
SPC5603BAVLQ4R
(935321991528)
SPC5603BAVLQ4
(935321991557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
SPC5603BAVLQ4R
(935321991528)

More about MPC560xB

The MPC560xB/C/D family of 32-bit MCUs includes the latest in integrated devices for automotive body electronics and industrial applications.

These scalable Power Architecture® technology-based devices are supported by an enablement ecosystem that includes software drivers, operating systems and configuration code to help you quickly execute your designs.