Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Freescale 32-bit MCU, Power Arch core, 256KB Flash, 48MHz, -40/+85degC, Automotive Grade, QFP 100
LQFP100: LQFP100, plastic, low profile quad flat package; 100 terminals; 0.5 mm pitch; 14 mm x 14 mm x 1.4 mm body
12NC: 935323114557
Details
Order
12NC: 935323114528
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 256 |
RAM (kB) | 24 |
Operating Frequency [Max] (MHz) | 48 |
I2C | 1 |
CAN | 2 |
SCI | 3 |
Parameter | Value |
---|---|
DSPI | 3 |
GPIO | 79 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Supply Voltage [min] (V) | 3 |
Supply Voltage [max] (V) | 5.5 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
SPC5602BF2CLL4(935323114557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 685.2 | |
SPC5602BF2CLL4R(935323114528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 685.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
SPC5602BF2CLL4 (935323114557) | No | 3 | 260 | 40 | |||
SPC5602BF2CLL4R (935323114528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
SPC5602BF2CLL4 (935323114557) | 854231 | 3A991A2 |
SPC5602BF2CLL4R (935323114528) | 854231 | 3A991A2 |
Part/12NC | Discontinuance Notice | Replacement |
---|---|---|
SPC5602BF2CLL4 (935323114557) | - | None |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SPC5602BF2CLL4 (935323114557) | 2025-04-16 | 2025-05-26 | 202504009I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
SPC5602BF2CLL4R (935323114528) | ||||
SPC5602BF2CLL4 (935323114557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SPC5602BF2CLL4R (935323114528) | ||||
SPC5602BF2CLL4 (935323114557) | 2020-10-30 | 2020-11-30 | 202007015I | NXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments |
SPC5602BF2CLL4 (935323114557) | 2018-01-15 | 2018-01-16 | 201710028I | MPC5604B/C Data Sheet Update to Rev 14 MPC5606B Data Sheet Update to Rev 5 and MPC5607B Data Sheet Update to Rev 9 |
The MPC560xB/C/D family of 32-bit MCUs includes the latest in integrated devices for automotive body electronics and industrial applications.
These scalable Power Architecture® technology-based devices are supported by an enablement ecosystem that includes software drivers, operating systems and configuration code to help you quickly execute your designs.