SPC5602CF2MLH4 Product Information|NXP

Buy Options

SPC5602CF2MLH4

Active

12NC: 935310772557

Details

Order

Order from distributors

Operating Features

ParameterValue
Flash (kB)
256
RAM (kB)
32
Core Type
e200
Core: Number of cores (SPEC)
1
Operating Frequency [Max] (MHz)
48
I2C
1
CAN
5
ParameterValue
SCI
4
DSPI
2
GPIO
45
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Supply Voltage [min] (V)
3
Supply Voltage [max] (V)
5.5

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
SPC5602CF2MLH4(935310772557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
363.6
SPC5602CF2MLH4R(935310772528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
363.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
SPC5602CF2MLH4
(935310772557)
No
3
260
40
SPC5602CF2MLH4R
(935310772528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
SPC5602CF2MLH4
(935310772557)
854231
3A991A2
SPC5602CF2MLH4R
(935310772528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SPC5602CF2MLH4
(935310772557)
2025-04-162025-05-26202504009IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
SPC5602CF2MLH4R
(935310772528)
SPC5602CF2MLH4
(935310772557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
SPC5602CF2MLH4R
(935310772528)
SPC5602CF2MLH4
(935310772557)
2018-01-152018-01-16201710028IMPC5604B/C Data Sheet Update to Rev 14 MPC5606B Data Sheet Update to Rev 5 and MPC5607B Data Sheet Update to Rev 9
SPC5602CF2MLH4R
(935310772528)
SPC5602CF2MLH4
(935310772557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
SPC5602CF2MLH4R
(935310772528)

More about MPC560xB

The MPC560xB/C/D family of 32-bit MCUs includes the latest in integrated devices for automotive body electronics and industrial applications.

These scalable Power Architecture® technology-based devices are supported by an enablement ecosystem that includes software drivers, operating systems and configuration code to help you quickly execute your designs.