SCF5249LAG133 Product Information|NXP

Buy Options

SCF5249LAG133

NRND

12NC: 935321253557

Details

Order

Order from distributors

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
SCF5249LAG133(935321253557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1319.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
SCF5249LAG133
(935321253557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
SCF5249LAG133
(935321253557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SCF5249LAG133
(935321253557)
2025-04-162025-05-26202504009IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
SCF5249LAG133
(935321253557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
SCF5249LAG133
(935321253557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MCF524X

The MCF5249 microprocessor delivers a high level of performance for the popular ColdFire® V2 core with over 125 (Dhrystone 2.1) MIPS @ 140 MHz and the lowest power consumption (1.3 mW/MHz) on a ColdFire device. This highly integrated microprocessor builds upon the ColdFire peripheral mix by adding audio enhancements and analog functionality in addition to an enhanced multiplier-accumulator unit (eMAC), large on-chip memory (96 KB SRAM, 8 KB I-Cache) and a SDRAM controller. The device is ideal for applications requiring significant control processing for file management, data buffering and user interface, as well as signal processing in key markets such as security, gaming, medical and digital audio. This leading package of integration, high performance and low power consumption allows fast time to market through access to high quality software modules, easy code reuse and extensive third-party tool support.