Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SMBus-Compatible, 8-Pin, Remote/Local Digital Temperature Sensor with Overtemperature Alarms
12NC: 935274538112
Details
Order
12NC: 935274538118
Details
Order
Parameter | Value |
---|---|
Standby current [typ] (µA) | 10 |
Operating Temperature (°C) | 0~125 |
Accuracy on-chip (±°C) | 2@+60~100?3@0~125 |
Operating voltage (VDC) | 3.0~5.5 |
Parameter | Value |
---|---|
Assignable addresses | 8 |
I2C/SMBus clock (kHz) | 400 |
Accuracy remote (±°C) | 1@+60~100?3@0~125 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SA56004BD,112(935274538112) | Yes | Yes | Yes | REACH SVHC | 74.5 | |
SA56004BD,118(935274538118) | Yes | Yes | Yes | REACH SVHC | 74.5 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||||
SA56004BD,112 (935274538112) | No | 1 | 1 | 240 | 260 | 4.0 | 2.5E8 | 0.0 |
SA56004BD,118 (935274538118) | No | 1 | 1 | 240 | 260 | 4.0 | 2.5E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
SA56004BD,112 (935274538112) | 854239 |
SA56004BD,118 (935274538118) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
SA56004BD,112 (935274538112) | NOTICE | 2018-05-31 | 2018-11-30 | SA56004AD,118 (935274525118) |
SA56004BD,118 (935274538118) | NOTICE | 2018-05-31 | 2018-11-30 | SA56004AD,118 (935274525118) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SA56004BD,112 (935274538112) | 2018-12-19 | 2018-12-20 | 201711018DNU02 | Product Discontinuation Notice - Align SOIC EOL Dates |
SA56004BD,118 (935274538118) |
The NXP Semiconductors SA56004X is an SMBus compatible, 11-bit remote/local digital temperature sensor with over-temperature alarms. The remote channel of the SA56004X monitors a diode junction, such as a substrate PNP of a microprocessor or a diode connected transistor such as the 2N3904 (NPN) or 2N3906 (PNP). With factory trimming, remote sensor accuracy of ±1 °C is achieved.
Under-temperature and over-temperature alert thresholds can be programmed to cause the ALERT output to indicate when the on-chip or remote temperature is out of range. This output may be used as a system interrupt or SMBus alert. The T_CRIT output is activated when the on-chip or remote temperature measurement rises above the programmed T_CRIT threshold register value. This output may be used to activate a cooling fan, send a warning or trigger a system shutdown. To further enhance system reliability, the SA56004X employs an SMBus time-out protocol. The SA56004X has a advanced device architecture.
The SA56004X is available in the SO8, TSSOP8 and HVSON8 packages. SA56004X has 8 factory-programmed device address options. The SA56004X is pin-compatible with the LM86, MAX6657/8, and ADM1032.