SA56004AD Product Information|NXP

Buy Options

Operating Features

ParameterValue
Standby current [typ] (µA)
10
Operating Temperature (°C)
0~125
Accuracy on-chip (±°C)
2@+60~100?3@0~125
Operating voltage (VDC)
3.0~5.5
ParameterValue
Assignable addresses
8
I2C/SMBus clock (kHz)
400
Accuracy remote (±°C)
1@+60~100?3@0~125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
SA56004AD,118(935274525118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
74.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
SA56004AD,118
(935274525118)
No
1
1
240
260
4.0
2.5E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
SA56004AD,118
(935274525118)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
SA56004AD,118
(935274525118)
NOTICE
2025-09-16
2026-03-16
SA56004ADP,118
(935274562118)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SA56004AD,118
(935274525118)
2024-12-162024-12-17202409029DNDiscontinuation Notification Due to Low Volume for Numerous HPA Products

More about SA56004X

The NXP Semiconductors SA56004X is an SMBus compatible, 11-bit remote/local digital temperature sensor with over-temperature alarms. The remote channel of the SA56004X monitors a diode junction, such as a substrate PNP of a microprocessor or a diode connected transistor such as the 2N3904 (NPN) or 2N3906 (PNP). With factory trimming, remote sensor accuracy of ±1 °C is achieved.

Under-temperature and over-temperature alert thresholds can be programmed to cause the ALERT output to indicate when the on-chip or remote temperature is out of range. This output may be used as a system interrupt or SMBus alert. The T_CRIT output is activated when the on-chip or remote temperature measurement rises above the programmed T_CRIT threshold register value. This output may be used to activate a cooling fan, send a warning or trigger a system shutdown. To further enhance system reliability, the SA56004X employs an SMBus time-out protocol. The SA56004X has a advanced device architecture.

The SA56004X is available in the SO8, TSSOP8 and HVSON8 packages. SA56004X has 8 factory-programmed device address options. The SA56004X is pin-compatible with the LM86, MAX6657/8, and ADM1032.

More