Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
8-bit MCU, S08 core, 48KB Flash, 40MHz, -40/+85degC, Automotive Qualified, QFP 44
LQFP44: LQFP44, plastic, low profile quad flat package; 44 terminals; 0.8 mm pitch; 10 mm x 10 mm x 1.4 mm body
12NC: 935319282557
Details
Order
12NC: 935319282528
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 48 |
RAM (kB) | 2 |
Core Type | S08 |
Operating Frequency [Max] (MHz) | 20 |
Bus Frequency (typ) (MHz) | 20 |
I2C | 1 |
Parameter | Value |
---|---|
SPI | 1 |
Supply Voltage [min] (V) | 2.7 |
Supply Voltage [max] (V) | 5.5 |
GPIO | 34 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
SCI | 2 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
S9S08AW48E5CFGE(935319282557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 356.1 | |
S9S08AW48E5CFGER(935319282528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 356.1 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
S9S08AW48E5CFGE (935319282557) | No | 3 | 260 | 40 | |||
S9S08AW48E5CFGER (935319282528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
S9S08AW48E5CFGE (935319282557) | 854231 | 3A991A2 |
S9S08AW48E5CFGER (935319282528) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
S9S08AW48E5CFGE (935319282557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
S9S08AW48E5CFGER (935319282528) | ||||
S9S08AW48E5CFGE (935319282557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
S9S08AW48E5CFGER (935319282528) | ||||
S9S08AW48E5CFGE (935319282557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
S9S08AW48E5CFGE (935319282557) | 2017-02-08 | 2017-02-09 | 201701025I | S9S08AW60/48/32/16 Mask 5M75B/7M75B Errata Update |
S9S08AW48E5CFGER (935319282528) |
The MC9S08AW60, MC9S08AW48, MC9S08AW32 and MC9S08AW16 are members of the low-cost, high-performance HCS08 family of 8-bit microcontroller units (MCUs). All MCUs in the family use the enhanced S08 core and are available with a variety of modules, memory sizes, memory and package types. MC9S08AW microcontrollers support both the Industrial and Automotive industry.