Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
±2 °C accuracy temperature sensor with I3C / fixed I2C target address (1110 101) in WLCSP4 package
12NC: 935441056012
Details
Order
12NC: 935441056019
Details
Order
Parameter | Value |
---|---|
Accuracy on-chip (±°C) | 2 |
Supply Voltage [Min to Max] (V) | 1.4 to 1.98 |
Communication protocol | I3C, I²C |
# of Addresses | 8 |
Parameter | Value |
---|---|
Resolution (°C) | 0.062 |
Operating Temperature (Min-Max) (℃) | -40 to 125 |
AEC-Q100 compliant | N |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
P3T2030FUKAZ(935441056012) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 0.685 | |
P3T2030FUKZ(935441056019) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 666.666 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
P3T2030FUKAZ (935441056012) | No | 1 | - | 240 | 260 |
P3T2030FUKZ (935441056019) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
P3T2030FUKAZ (935441056012) | 854239 |
P3T2030FUKZ (935441056019) | 854239 |
P3T2030xUK is a temperature-to-digital converter from -40 °C to +125 °C range. It uses an on-chip band gap temperature sensor and A-to-D conversion technique with an overtemperature detection.
The temperature register always stores a 12 bit two's complement data, giving a temperature resolution of 0.0625 °C.
P3T2030xUK can be configured for different operation conditions: continuous conversion and one-shot. The P3T2030xUK is available in WLCSP4 package and has 8 factory-programmed device address options.