P3T2030EUK Product Information|NXP

Buy Options

P3T2030EUKAZ

Active

12NC: 935441047012

Details

Order

Order from distributors

P3T2030EUKZ

No Longer Manufactured

12NC: 935441047019

Details

Order

Operating Features

ParameterValue
Accuracy on-chip (±°C)
2
Supply Voltage [Min to Max] (V)
1.4 to 1.98
Communication protocol
I3C, I²C
# of Addresses
8
ParameterValue
Resolution (°C)
0.062
Operating Temperature (Min-Max) (℃)
-40 to 125
AEC-Q100 compliant
N

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
P3T2030EUKAZ(935441047012)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
0.685
P3T2030EUKZ(935441047019)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
666.666

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
P3T2030EUKAZ
(935441047012)
No
1
-
240
260
P3T2030EUKZ
(935441047019)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
P3T2030EUKAZ
(935441047012)
854239
P3T2030EUKZ
(935441047019)
854239

More about P3T2030xUK

P3T2030xUK is a temperature-to-digital converter from -40 °C to +125 °C range. It uses an on-chip band gap temperature sensor and A-to-D conversion technique with an overtemperature detection.

The temperature register always stores a 12 bit two's complement data, giving a temperature resolution of 0.0625 °C.

P3T2030xUK can be configured for different operation conditions: continuous conversion and one-shot. The P3T2030xUK is available in WLCSP4 package and has 8 factory-programmed device address options.