P3A9606JK Product Information|NXP

Buy Options

P3A9606JKZ

Active

12NC: 935425846431

Details

Quantity

Unit Pricing

1 - 24$0.38
25 - 25$0.38
26 - 99$0.38
100+$0.38

Order

$0.38 USD
In Stock:4,310
Order from distributors

Operating Features

ParameterValue
Signal Application
I2C, I3C, SPI
Type VLT
BiDirectional FET w/one shot
Number of bits
2
VCC(A) (Min - Max)
0.72 to 1.98
VCC(B) (Min-Max)
0.72 to 1.98
Supply Current (Typ) (μA)
3.5
ParameterValue
Bandwidth (Max) (MHz)
52
Input Type (TTL, CMOS, Schmitt Trigger)
CMOS
Output Type (Open Drain, 3-State, Push-Pull, Pass-gate)
3-State, Pass-gate
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
AEC-Q100 compliant
N

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
P3A9606JKZ(935425846431)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
1.9

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
P3A9606JKZ
(935425846431)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
P3A9606JKZ
(935425846431)
854239

More about P3A9606

The P3A9606JK is a 2-bit, dual supply translating transceiver with auto direction sensing, that enables bidirectional voltage level translation for traditional open drain I²C-bus/SMBus applications, combination open drain and push pull 12.5 MHz I3C-bus applications or push pull SPI applications (with two devices).

Both VCC(A) and VCC(B) can be supplied at any voltage between 0.72 V and 1.98 V making the device suitable for translating between any of the low voltage nodes (0.8 V, 1.2 V and 1.8 V).

It features two 1-bit input-output ports (An and Bn) controlled by one output enable input (OE).