SOT2015-1: X2SON8 | NXP Semiconductors

SOT2015-1: X2SON8


Overview

X2SON8, super thin small outline; no leads, 8 terminals, 0.35 mm pitch, 1.35 mm x 1 mm x 0.32 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
X2SON8 surface mount bottom X2SON 1.35 x 1 x 0.32 8
Manufacture Code Reference Codes Issue Date
98ASA01419D MO-287(JEDEC 2019-06-11
Part Description Quick access
Dual Supply bidirectional I3C/I2C-bus and SPI voltage-level translator
Dual Supply bidirectional I2C-bus and SMBus voltage-level translator