2-Bit Dual Supply Bidirectional I3C/I²C-Bus and SPI Voltage-Level Translator | NXP Semiconductors

2-Bit Dual Supply Bidirectional I3C/I²C-Bus and SPI Voltage-Level Translator

P3A9606 2-channel Voltage Level Translator

Click over video to play

Block Diagram

P3A9606

P3A9606 Block Diagram

Features

General Features

  • Wide supply voltage range:
    • VCC(A): 0.72 V to 1.98 V and VCC(B): 0.72 V to 1.98 V; VCC(A) ≤ VCC(B)
  • IOFF circuitry provides partial power-down mode operation
  • Inputs accept voltages up to 1.98 V and are overvoltage tolerant to 1.98 V
  • Provided voltage level translation for I3C, I²C-bus, SMBus and SPI devices
  • Specified from -40 °C to +85 °C and -40 °C to +125 °C
  • Latch-up performance exceeds 100 mA per JESD 78B class II
  • Available in X2SON8 1.35 x 1.0 x 0.32 mm package with 0.35 mm pitch

ESD Protection

  • HBM JESD22-A114E class 2 exceeds 2000 V
  • CDM JESD22-C101E exceeds 1000 V

Comparison Table

Part Number VCC(A) VCC(B) Signal
PCA9306 1 to 3.6 V 2 to 5.5 V I²C
NTB0104 1.2 to 3.6 V 1.65 to 5.5 V SPI
P3A9606 0.72 to 1.98 V 0.72 to 1.98 V I²C, SPI or I3C

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

6 documents

Compact List

Brochure (1)
Data Sheet (1)
Fact Sheet (1)
Packing Information (1)
Selector Guide (1)
User Guide (1)

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.