Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Bidirectional High-Side Power Switch for Charger and USB‑OTG Combined Applications
WLCSP: wafer level chip-scale package; 12 bumps; 1.36 x 1.66 x 0.51 mm, 0.4 mm pitch (Backside coating included)
12NC: 935302222012
Details
Order
Normally ships in 1-2 business days.
Order from distributorsParameter | Value |
---|---|
Family | NX5 |
Function | bidirectional power switch for combined charger and USB-OTG applications |
VCC (V) | 3.2 - 6.35 |
Logic switching levels | low threshold |
RON (Ohm) | 62 |
Parameter | Value |
---|---|
ISW (A) | 3 |
tON (ms) | 1.5 |
Power dissipation considerations | very low |
Tamb (°C) | -40~85 |
Rth(j-a) (K/W) | 73 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
NX5P3001UKZ(935302222012) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 1.524985 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | |
---|---|---|---|
Lead Soldering | Lead Free Soldering | ||
NX5P3001UKZ (935302222012) | No | 1 | 1 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
NX5P3001UKZ (935302222012) | 854239 |
The NX5P3001 is an advanced bidirectional power switch and ESD-protection device for combined USB‑OTG and charger port applications. It includes undervoltage lockout, overvoltage lockout and overtemperature protection circuits designed to automatically isolate the power switch terminals when a fault condition occurs.
The device features two power switch input/output terminals (VBUSI and VBUSO), an open-drain acknowledge output (ACK), an enable input which includes logic level translation (EN) and low capacitance Transient Voltage Suppression (TVS) type ESD‑clamps for USB data and ID pins.
When EN is set HIGH the device enters a low-power mode, disabling all protection circuits. When used in combined charger and USB‑OTG applications the 30 V tolerant VBUSI switch terminal is used as the supply and switch input when charging, for USB‑OTG the VBUSO switch terminal is used as the supply and switch input.
Designed for operation from 3.2 V to 6.35 V, it is used in battery charging and power domain isolation applications to reduce power dissipation and extend battery life.