Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935409739012
Details
Order
Parameter | Value |
---|---|
Application Voltage (V) | 20 |
Channel | 2 x VBUS |
Supply Voltage [Min to Max] (V) | 2.8 to 20 |
Parameter | Value |
---|---|
VDC Absolute (Max) (V) | 29 |
Isw (A) | 5 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
NX20P3483AUKZ(935409739012) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 5.2198524 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
NX20P3483AUKZ (935409739012) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
NX20P3483AUKZ (935409739012) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
NX20P3483AUKZ (935409739012) | 2021-05-28 | 2021-08-26 | 202105024F01 | ASEK WT/Grinding/Sawing 2nd Source to ATBK - NX20P3483AUK |
NX20P3483AUKZ (935409739012) | 2021-04-14 | - | 202101032A | APCN: NV20P3483UK BE2 Expansion from ASEK to ATBK |
The NX20P3483UK is a product with combined multiple power switches and an LDO for USB PD application. The device includes a bi-directional high-voltage power switch which supports both 20V sink and 6V source; a 5V power switch for source and a 100mA LDO provides a power supply for dead battery operation.
The high-voltage power switch has 29V DC tolerance and is able to sink up to 5A at a maximum of 20V and source up to 3.4A at a maximum of 6V. When it is configured as a high-voltage sink switch, the path has overvoltage protection and reverse current protection features. While it is configured as a high-voltage source switch, the adjustable overcurrent limit circuit is integrated.