NX20P0408UK Product Information|NXP

Buy Options

NX20P0408UKZ

Active

12NC: 935374896012

Details

Operating Features

ParameterValue
Application Voltage (V)
20
Channel
1 x D+/D-
Supply Voltage [Min to Max] (V)
2.5 to 5.5
ParameterValue
VDC Absolute (Max) (V)
28
Isw (A)
0.1
RDSon (mohm)
3600

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
NX20P0408UKZ(935374896012)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
2.352531397

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
NX20P0408UKZ
(935374896012)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
NX20P0408UKZ
(935374896012)
854239

More about NX20P0408

NX20P0408 is a single chip USB data lines protection solution. D+ and D- pins in system side are protected from 28V short to VBUS, which pins are located near VBUS pins. USB Type C allows VBUS voltage to increase up to 20V through Power delivery protocol, the concern is that these D+/D- pins can be shorted with VBUS when plugging out with mechanical twisted connector since Type C connector contact pin is 25% closer to each other than prior generation connector, micro USB which most mobile devices have been using. Another concern is that moisture or fine dust may cause short to 20V VBUS with next to pins.

NX20P0408 enables D+/D- to be robust in even abnormal conditions. NX20P0408 has 28V DC tolerant on D+/D- pin in connector side and quickly disconnects switchers if the voltage is above overvoltage threshold, D+/D- in system side is protected from high voltage.

More