NVT4557HK Product Information|NXP

Buy Options

NVT4557HKX

Active

12NC: 935404593115

Details

Quantity

Unit Pricing

1 - 24$0.43
25 - 25$0.43
26 - 99$0.43
100+$0.43

Order

$0.43 USD
In Stock:11,335
Order from distributors

Operating Features

ParameterValue
Signal Application
SIM Card
Type VLT
SIM card level translator
Number of bits
3
VCC(A) (Min - Max)
1.08 to 1.98
VCC(B) (Min-Max)
1.62 to 3.6
Supply Current (Typ) (μA)
5
ParameterValue
Supply Current (Max) (μA)
10
Bandwidth (Max) (MHz)
10
Input Type (TTL, CMOS, Schmitt Trigger)
CMOS
Output Type (Open Drain, 3-State, Push-Pull, Pass-gate)
Push-Pull
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
AEC-Q100 compliant
N

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
NVT4557HKX(935404593115)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
3.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
NVT4557HKX
(935404593115)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
NVT4557HKX
(935404593115)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
NVT4557HKX
(935404593115)
2021-11-182021-11-19202111014IModifications to NVT4557 and NVT4858 Data Sheet

More about NVT4557

The NVT4557 device is built for interfacing a SIM card with a single low-voltage 1.08 V to 1.95 V host side interface. The NVT4557 contains three 1.65 V to 3.6 V level translators to convert the data, RSTn and CLKn signals between a SIM card and a host microcontroller.

The NVT4557 is compliant with ISO-7816 SIM/smart card interface requirements.