Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935298187125
Details
Quantity
Unit Pricing
1 - 24 | $0.36 |
25 - 25 | $0.36 |
26 - 99 | $0.36 |
100+ | $0.36 |
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935298187115
Details
Order
Parameter | Value |
---|---|
Signal Application | GPIO, I2C, SMBus, UART |
Type VLT | BiDirectional FET w/one shot |
Number of bits | 2 |
VCC(A) (Min - Max) | 1.65 to 5.5 |
VCC(B) (Min-Max) | 1.65 to 5.5 |
Supply Current (Max) (μA) | 5 |
Parameter | Value |
---|---|
Bandwidth (Max) (MHz) | 50 |
Input Type (TTL, CMOS, Schmitt Trigger) | CMOS |
Output Type (Open Drain, 3-State, Push-Pull, Pass-gate) | 3-State, Pass-gate |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
AEC-Q100 compliant | N |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
NTSX2102GU8H(935298187125) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 2.2818199999999997 | |
NTSX2102GU8X(935298187115) | Yes | Yes | Yes | REACH SVHC | 2.47182 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
NTSX2102GU8H (935298187125) | No | 1 | 1 | 240 | 260 |
NTSX2102GU8X (935298187115) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
NTSX2102GU8H (935298187125) | 854239 |
NTSX2102GU8X (935298187115) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
NTSX2102GU8X (935298187115) | NOTICE | 2018-08-31 | 2018-11-30 | NTSX2102GU8H (935298187125) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
NTSX2102GU8X (935298187115) | 2018-12-19 | 2018-12-20 | 201711018DNU02 | Product Discontinuation Notice - Align SOIC EOL Dates |
The NTSX2102 is a 2-bit, dual supply translating transceiver with auto direction sensing, that enables bidirectional voltage level translation. It features two 2-bit input-output ports (An and Bn), one output enable input (OE) and two supply pins (VCC(A) and VCC(B)). Both supplies can be supplied at any voltage between 1.65 V and 5.5 V. This flexibility makes the device suitable for translating between any of the voltage nodes (1.8 V, 2.5 V, 3.3 V and 5.0 V). Pins An and OE are referenced to VCC(A) and pins Bn are referenced to VCC(B). A LOW level at pin OE causes the outputs to assume a high-impedance OFF-state. This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.