Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935309665174
Details
12NC: 935309665128
Details
Parameter | Value |
---|---|
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Level of Integration | compensated |
Output Type | analog |
Porting | side port |
Pressure Measurement Type | gauge |
Parameter | Value |
---|---|
Pressure Rating (MAX) (psi) | 1 |
Supply Voltage [min] (V) | 1 |
Supply Voltage [max] (V) | 16 |
Supply Voltage [typ] (V) | 10 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MPXM2010GS(935309665174) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 527.8 | |
MPXM2010GST1(935309665128) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 527.8 |
Part/12NC | Safe Assure Functional Safety | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | ||
---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | ||||
MPXM2010GS (935309665174) | No | 250 | 30 | ||
MPXM2010GST1 (935309665128) | No | 250 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MPXM2010GS (935309665174) | 854239 | EAR99 |
MPXM2010GST1 (935309665128) | 854239 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MPXM2010GS (935309665174) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MPXM2010GST1 (935309665128) |
The NXP MPX2010/MPXV2010G/MPXM2010 series of silicon piezoresistive pressure sensors provide accurate and linear voltage output directly proportional to applied pressure.