MPX2010DP Product Information|NXP

Buy Options

Operating Features

ParameterValue
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Level of Integration
compensated
Output Type
analog
Porting
dual side ports
Pressure Measurement Type
differential
ParameterValue
Pressure Rating (MAX) (psi)
1
Supply Voltage [min] (V)
1
Supply Voltage [max] (V)
16
Supply Voltage [typ] (V)
10

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPX2010DP(935325328117)
Yes
Yes
Certificate Of Analysis (CoA)
No
G
e4
REACH SVHC
5057.85

Quality

Part/12NCSafe Assure Functional SafetyPeak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free Soldering
MPX2010DP
(935325328117)
No
220
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPX2010DP
(935325328117)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPX2010DP
(935325328117)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products

More about MPXx2010

The NXP MPX2010/MPXV2010G/MPXM2010 series of silicon piezoresistive pressure sensors provide accurate and linear voltage output directly proportional to applied pressure.

  • Laser trimmed for precise span, offset calibration and temperature compensation
  • The series includes a strain gauge and thin-film resistor network integrated on each chip