SOT1754-1: SENSOR4F  | NXP Semiconductors

SOT1754-1: SENSOR4F


Overview

SENSOR4F, sensor package; 4 terminals; 2.54 mm pitch; 17.78 mm x 29.48 mm x 10.67 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SENSOR4F through-hole mount double 17.78 x 29.48 x 10.67 4
Manufacture Code Reference Codes Issue Date
98ASB14912C E-PSXC-F4(JEDEC 2017-06-11
Part Description Quick access
Pressure Sensor, 10V, 0/200kPa, Sensor 4, Port
Pressure Sensor, 10V, 0/100kPa, Sensor 4, Dual Port
Pressure Sensor, 10V, 0/200kPa, Sensor 4, Dual Port
Pressure Sensor, 3V, 0/10kPa, Sensor 4
Pressure Sensor, 10V, 0/100kPa, Sensor 4, Dual Port
Pressure Sensor, 10V, 0/10kPa, Sensor 4, Dual Port
Pressure Sensor, 3V, 0/50kPa, Sensor 4, Dual Port
Pressure Sensor, 10V, 0/50kPa, Sensor 4, Dual Port