MPXx2200 | Differential/Gauge | Pressure Sensor | NXP Semiconductors

Differential, Gauge and Absolute Pressure Sensor (0 to 200 kPa)

Product Details

Block Diagram

MPXX2200_BD

Features

Key Features

  • Temperature compensated over 0 °C to +85 °C
  • ±0.25 percent linearity (MPX2200D)
  • Available in absolute, differential and gauge configurations
  • Easy-to-use chip carrier package options

Buy/Parametrics










































































































N true 0 PSPMPXx2200en 16 Application Note Application Note t789 11 Brochure Brochure t518 1 Data Sheet Data Sheet t520 2 Fact Sheet Fact Sheet t523 1 Selector Guide Selector Guide t528 1 en_US en_US en Data Sheet Data Sheet 2 1 8 English The MPX2202 devices series are silicon piezoresistive pressure sensor providing a highly accurate and linear voltage output directly proportional to the applied pressure. The sensor is a single monolithic silicon diaphragm with the strain gauge and a thin-film resistor network integrated on chip. The chip is laser trimmed for precise span and offset calibration and temperature compensation. They are designed for use in applications such as pump/motor controllers, robotics, level indicators, medical diagnost H966580892375 PSP 416.3 KB None None documents None H966580892375 /docs/en/data-sheet/MPX2202.pdf 416271 /docs/en/data-sheet/MPX2202.pdf MPX2202 documents N N 2016-10-31 MPX2202 200 kPa On-Chip Temperature Compensated Silicon Pressure Sensors /docs/en/data-sheet/MPX2202.pdf /docs/en/data-sheet/MPX2202.pdf Data Sheet N 980000996212993340 2024-08-09 pdf N en Oct 25, 2012 980000996212993340 Data Sheet Y N MPX2202 200 kPa On-Chip Temperature Compensated Silicon Pressure Sensors 2 MPX2200A,MPX2200AP,MPX2200D,MPX2200DP,MPX2200GP 13 English Pressure Sensors The MPX2200 series devices are silicon piezoresistive pressure sensor providing a highly accurate and linear voltage output directly proportional to the applied pressure. The sensor is a single monolithic silicon diaphragm with the strain gauge and a thin-film resistor network integrated on-chip. The chip is laser trimmed for precise span and offset calibration and temperature compensation. They are designed for use in applications such as pump/motor controllers, robotics, level indicators, U971382865772 PSP 152.3 KB None None documents None U971382865772 /docs/en/data-sheet/MPX2200.pdf 152336 /docs/en/data-sheet/MPX2200.pdf MPX2200 documents N N 2016-10-31 MPX2202 200 kPa On-Chip Temperature Compensated Silicon /docs/en/data-sheet/MPX2200.pdf /docs/en/data-sheet/MPX2200.pdf Data Sheet N 980000996212993340 2024-08-09 pdf N en Oct 30, 2008 980000996212993340 Data Sheet Y N MPX2202 200 kPa On-Chip Temperature Compensated Silicon Application Note Application Note 11 3 1 English AN3956: The DEMOAPEXSENSOR is an experimental sensor board focused on pressure with a variety of applications built into the demo. These include: Altimeter, Barometer, Barometer Alarm, Weather station, Waterlevel, Waterlevel Alarm, Tilt, Freefall, and Temperature Sensing. The board has been designed as a standalone board to be interfaced currently via an LCD display and menu buttons. 1257801617439725291247 PSP 486.8 KB Registration without Disclaimer None documents Extended 1257801617439725291247 /secured/assets/documents/en/application-note/AN3956.pdf 486812 /secured/assets/documents/en/application-note/AN3956.pdf AN3956 documents Y N 2016-10-31 AN3956, DEMOAPEXSENSOR Usage - Application Notes /webapp/Download?colCode=AN3956 /secured/assets/documents/en/application-note/AN3956.pdf Application Note N 645036621402383989 2022-12-07 pdf Y en Sep 1, 2010 645036621402383989 Application Note Y N AN3956, DEMOAPEXSENSOR Usage - Application Notes 4 1 English What is the term Media Compatibility, and how does it affect Pressure Sensors? Media is any chemical compound, in liquid, solid or gas which interacts with the sensor where the sensing of pressure is done either directly through this chemical, or by measuring the pressure of a gas containing a certain amount of this chemical. Media Compatibility is presented here as the various media that our sensor can sense pressure with, either directly or through an air column. While this document will lay groundwork fo 1211917633286722474132 PSP 114.6 KB Registration without Disclaimer None documents Extended 1211917633286722474132 /secured/assets/documents/en/application-note/AN3728.pdf 114649 /secured/assets/documents/en/application-note/AN3728.pdf AN3728 documents Y N 2016-10-31 AN3728, Media Compatibility for IPS PRT Pressure Sensors /webapp/Download?colCode=AN3728 /secured/assets/documents/en/application-note/AN3728.pdf Application Note N 645036621402383989 2022-12-07 pdf Y en Jul 16, 2008 645036621402383989 Application Note Y N AN3728, Media Compatibility for IPS PRT Pressure Sensors 5 5 English Our MPX series pressure sensors are silicon piezoresistive strain-gauges offered in a chip-carrier package. The exclusive chip-carrier package wa developed to realize the advantages of high-speed, automated assembly and testing. In addition to high volume availability and low cost, the chip-carrier package offers users a number of packaging options. This application note describes several mounting techniques, offers lead forming recommendations, and suggests means of testing the MPX series of pressu A974511049200 PSP 194.3 KB None None documents None A974511049200 /docs/en/application-note/AN936.pdf 194302 /docs/en/application-note/AN936.pdf AN936 documents N N 2016-10-31 AN936 Mounting Techniques, Lead Forming, and Testing of the MPX Series Pressure Sensors /docs/en/application-note/AN936.pdf /docs/en/application-note/AN936.pdf Application Note N 645036621402383989 2022-12-07 pdf N en May 15, 2008 645036621402383989 Application Note Y N AN936 Mounting Techniques, Lead Forming, and Testing of the MPX Series Pressure Sensors 6 3 English Smaller package outlines and higher board densities require the need for automated placement of components. These components are supplied in embossed carrier tape on plastic reels to meet the increased demand and facilitate ease of handling. This application note is intended to provide general information and understanding for handling Motorola's surface mount pressure sensors. 1075759277354726572627 PSP 594.5 KB Registration without Disclaimer None documents Extended 1075759277354726572627 /secured/assets/documents/en/application-note/AN1984.pdf 594546 /secured/assets/documents/en/application-note/AN1984.pdf AN1984 documents Y N 2016-10-31 AN1984 Handling Freescale Pressure Sensors /webapp/Download?colCode=AN1984 /secured/assets/documents/en/application-note/AN1984.pdf Application Note N 645036621402383989 2022-12-07 pdf Y en Feb 2, 2007 645036621402383989 Application Note Y N AN1984 Handling Freescale Pressure Sensors 7 2 English A digital output is more desirable than an analog output in noisy environments (e.g., automotive, washing machines, etc.) and remote sensing applications (building controls, industrial applications, etc.) because a digital signal inherently has better noise immunity compared to analog signals. Additional applications requiring a sensor with a digital output include microcontroller-based systems that have no A/D in the system or that have no A/D channels available for the sensing function. For these applica E966580725660 PSP 232.0 KB Registration without Disclaimer None documents Extended E966580725660 /secured/assets/documents/en/application-note/AN1586.pdf 232022 /secured/assets/documents/en/application-note/AN1586.pdf AN1586 documents Y N 2016-10-31 AN1586, Designing a Homemade Digital Output for Analog Voltage Output Sensors /webapp/Download?colCode=AN1586 /secured/assets/documents/en/application-note/AN1586.pdf Application Note N 645036621402383989 2022-12-07 pdf Y en Feb 2, 2007 645036621402383989 Application Note Y N AN1586, Designing a Homemade Digital Output for Analog Voltage Output Sensors 8 1.0 English AN3150: Pressure sensor devices require the internal cavity containing the silicon transducer to be exposed to ambient in order for the device to function. Exposed cavity packages require special considerations during board assembly to prevent damage to the device during soldering and subsequent cleaning operations. 1139865857339705906783 PSP 206.1 KB Registration without Disclaimer None documents Extended 1139865857339705906783 /secured/assets/documents/en/application-note/AN3150.pdf 206104 /secured/assets/documents/en/application-note/AN3150.pdf AN3150 documents Y N 2016-10-31 AN3150, Soldering Recommendations for Pressure Sensor Devices - Application Notes /webapp/Download?colCode=AN3150 /secured/assets/documents/en/application-note/AN3150.pdf Application Note N 645036621402383989 2022-12-07 pdf Y en Feb 22, 2006 645036621402383989 Application Note Y N AN3150, Soldering Recommendations for Pressure Sensor Devices - Application Notes 9 2 English Bar Graph displays are noted for their ability to very quickly convey a relative sense of how much of something is present.They are particularly useful in process monitoring applications where quick communication of a relative value is more important than providing specific data. W966580668920 PSP 297.6 KB Registration without Disclaimer None documents Extended W966580668920 /secured/assets/documents/en/application-note/AN1322.pdf 297614 /secured/assets/documents/en/application-note/AN1322.pdf AN1322 documents Y N 2016-10-31 AN1322 Applying Semiconductor Sensors to Bar Graph Pressure Gauges /webapp/Download?colCode=AN1322 /secured/assets/documents/en/application-note/AN1322.pdf Application Note N 645036621402383989 2022-12-07 pdf Y en May 16, 2005 645036621402383989 Application Note Y N AN1322 Applying Semiconductor Sensors to Bar Graph Pressure Gauges 10 2 English The popular silicon pressure sensors are piezoresistive bridges that produce a differential output voltage in response o pressure applied to a thin silicon diaphragm. Output voltage for these sensors is generally 25 to 50 mV full scale. W966580664994 PSP 354.6 KB Registration without Disclaimer None documents Extended W966580664994 /secured/assets/documents/en/application-note/AN1318.pdf 354591 /secured/assets/documents/en/application-note/AN1318.pdf AN1318 documents Y N 2016-10-31 AN1318 Interfacing Semiconductor Pressure Sensors to Microcomputers /webapp/Download?colCode=AN1318 /secured/assets/documents/en/application-note/AN1318.pdf Application Note N 645036621402383989 2022-12-07 pdf Y en May 16, 2005 645036621402383989 Application Note Y N AN1318 Interfacing Semiconductor Pressure Sensors to Microcomputers 11 2 English Introduction PSPICE models for Uncompensated, MPX2000 series, and MPX5000 series pressure sensors are presented here. These models use compound coefficients to improve modeling of temperature dependent behavior. The discussion begins with an overview of how the models are structured, and is followed by an explanation of compound coefficients. The emphasis is on how to use these models to estimate sensor performance. They can be found electronically on a disk included in ASB200 Sensor Development Controller F966580790271 PSP 263.6 KB Registration without Disclaimer None documents Extended F966580790271 /secured/assets/documents/en/application-note/AN1660.pdf 263626 /secured/assets/documents/en/application-note/AN1660.pdf AN1660 documents Y N 2016-10-31 AN1660, Compound Coefficient Pressure Sensor PSPICE Models /webapp/Download?colCode=AN1660 /secured/assets/documents/en/application-note/AN1660.pdf Application Note N 645036621402383989 2022-12-07 pdf Y en May 1, 2005 645036621402383989 Application Note Y N AN1660, Compound Coefficient Pressure Sensor PSPICE Models 12 2 English The Integrated Pressure Sensors (IPS) have trimmed outputs, built-in temperature compensation and an amplified single-ended output which make them compatible with Analog to Digital converters (A/Ds) on low cost micro-controllers. Although 8-bit A/Ds are common, higher resolution A/Ds are becoming increasingly available. With these higher resolution A/Ds, the noise that is inherent to piezo-resistive bridges becomes a design consideration. J966580770359 PSP 261.9 KB Registration without Disclaimer None documents Extended J966580770359 /secured/assets/documents/en/application-note/AN1646.pdf 261850 /secured/assets/documents/en/application-note/AN1646.pdf AN1646 documents Y N 2016-10-31 AN1646, Noise Considerations for Integrated Pressure Sensors /webapp/Download?colCode=AN1646 /secured/assets/documents/en/application-note/AN1646.pdf Application Note N 645036621402383989 2022-12-07 pdf Y en May 1, 2005 645036621402383989 Application Note Y N AN1646, Noise Considerations for Integrated Pressure Sensors 13 0 English Archived 2005 - Smart Sensor System H966580721659 PSP 278.2 KB None None documents None H966580721659 /docs/en/application-note/AN1585.pdf 278245 /docs/en/application-note/AN1585.pdf AN1585 documents N 2000-08-17 ARCHIVED 2005 High-Performance, Dynamically-Compensated Smart Sensor System /docs/en/application-note/AN1585.pdf /docs/en/application-note/AN1585.pdf Application Note N 645036621402383989 2022-12-07 pdf en Nov 19, 1998 645036621402383989 Application Note Y N ARCHIVED 2005 High-Performance, Dynamically-Compensated Smart Sensor System Brochure Brochure 1 14 2 English NXP provides a broad portfolio of accelerometers, motion and Pressure sensors designed for high-functionality, accuracy and reliability for medical applications 1542831695480719843505 PSP 1.2 MB None None documents None 1542831695480719843505 /docs/en/brochure/MEDSENSORSA4BR.pdf 1243036 /docs/en/brochure/MEDSENSORSA4BR.pdf MEDSENSORSA4BR documents N N 2018-11-21 Motion and Pressure Sensors for Medical Applications - Brochure /docs/en/brochure/MEDSENSORSA4BR.pdf /docs/en/brochure/MEDSENSORSA4BR.pdf Brochure N 712453003803778552 2025-02-25 pdf N en Jan 11, 2019 712453003803778552 Brochure Y N Motion and Pressure Sensors for Medical Applications - Brochure Fact Sheet Fact Sheet 1 15 13 English Overview Over the past 25 years, NXP Semiconductors Sensor Products Division has supplied the world with more than 650 million micro-electromechanical systems (MEMS)-based sensors. 1092086607381736729272 PSP 2.2 MB None None documents None 1092086607381736729272 /docs/en/fact-sheet/SNSRSOLUTNTMFS.pdf 2216251 /docs/en/fact-sheet/SNSRSOLUTNTMFS.pdf SNSRSOLUTNTMFS documents N N 2016-10-31 Sensor Solutions /docs/en/fact-sheet/SNSRSOLUTNTMFS.pdf /docs/en/fact-sheet/SNSRSOLUTNTMFS.pdf Fact Sheet N 736675474163315314 2025-02-25 pdf N en Feb 12, 2020 736675474163315314 Fact Sheet Y N Sensor Solutions Selector Guide Selector Guide 1 16 13 English For system designers who want to work with various sensor types such as accelerometers, pressure sensors and magnetic sensors for applications in automotive, industrial IoT and medical. 1424471489332715853854 PSP 253.0 KB None None documents None 1424471489332715853854 /docs/en/product-selector-guide/SENSSELECT.pdf 252964 /docs/en/product-selector-guide/SENSSELECT.pdf SENSSELECT documents N N 2016-10-31 Sensor Product Selector Guide /docs/en/product-selector-guide/SENSSELECT.pdf /docs/en/product-selector-guide/SENSSELECT.pdf Selector Guide N 553557935274807777 2025-02-25 pdf N en May 13, 2024 553557935274807777 Selector Guide Y N Sensor Product Selector Guide false 0 MPXx2200 downloads en true 1 Y PSP Application Note 11 /secured/assets/documents/en/application-note/AN3956.pdf 2016-10-31 1257801617439725291247 PSP 3 Sep 1, 2010 Application Note AN3956: The DEMOAPEXSENSOR is an experimental sensor board focused on pressure with a variety of applications built into the demo. These include: Altimeter, Barometer, Barometer Alarm, Weather station, Waterlevel, Waterlevel Alarm, Tilt, Freefall, and Temperature Sensing. The board has been designed as a standalone board to be interfaced currently via an LCD display and menu buttons. Registration without Disclaimer /secured/assets/documents/en/application-note/AN3956.pdf English documents 486812 None 645036621402383989 2022-12-07 Y /webapp/Download?colCode=AN3956 AN3956, DEMOAPEXSENSOR Usage - Application Notes /secured/assets/documents/en/application-note/AN3956.pdf documents 645036621402383989 Application Note N en Extended Y pdf 1 Y N AN3956, DEMOAPEXSENSOR Usage - Application Notes 486.8 KB AN3956 N 1257801617439725291247 /secured/assets/documents/en/application-note/AN3728.pdf 2016-10-31 1211917633286722474132 PSP 4 Jul 16, 2008 Application Note What is the term Media Compatibility, and how does it affect Pressure Sensors? Media is any chemical compound, in liquid, solid or gas which interacts with the sensor where the sensing of pressure is done either directly through this chemical, or by measuring the pressure of a gas containing a certain amount of this chemical. Media Compatibility is presented here as the various media that our sensor can sense pressure with, either directly or through an air column. While this document will lay groundwork fo Registration without Disclaimer /secured/assets/documents/en/application-note/AN3728.pdf English documents 114649 None 645036621402383989 2022-12-07 Y /webapp/Download?colCode=AN3728 AN3728, Media Compatibility for IPS PRT Pressure Sensors /secured/assets/documents/en/application-note/AN3728.pdf documents 645036621402383989 Application Note N en Extended Y pdf 1 Y N AN3728, Media Compatibility for IPS PRT Pressure Sensors 114.6 KB AN3728 N 1211917633286722474132 /docs/en/application-note/AN936.pdf 2016-10-31 A974511049200 PSP 5 May 15, 2008 Application Note Our MPX series pressure sensors are silicon piezoresistive strain-gauges offered in a chip-carrier package. The exclusive chip-carrier package wa developed to realize the advantages of high-speed, automated assembly and testing. In addition to high volume availability and low cost, the chip-carrier package offers users a number of packaging options. This application note describes several mounting techniques, offers lead forming recommendations, and suggests means of testing the MPX series of pressu None /docs/en/application-note/AN936.pdf English documents 194302 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN936.pdf AN936 Mounting Techniques, Lead Forming, and Testing of the MPX Series Pressure Sensors /docs/en/application-note/AN936.pdf documents 645036621402383989 Application Note N en None Y pdf 5 N N AN936 Mounting Techniques, Lead Forming, and Testing of the MPX Series Pressure Sensors 194.3 KB AN936 N A974511049200 /secured/assets/documents/en/application-note/AN1984.pdf 2016-10-31 1075759277354726572627 PSP 6 Feb 2, 2007 Application Note Smaller package outlines and higher board densities require the need for automated placement of components. These components are supplied in embossed carrier tape on plastic reels to meet the increased demand and facilitate ease of handling. This application note is intended to provide general information and understanding for handling Motorola's surface mount pressure sensors. Registration without Disclaimer /secured/assets/documents/en/application-note/AN1984.pdf English documents 594546 None 645036621402383989 2022-12-07 Y /webapp/Download?colCode=AN1984 AN1984 Handling Freescale Pressure Sensors /secured/assets/documents/en/application-note/AN1984.pdf documents 645036621402383989 Application Note N en Extended Y pdf 3 Y N AN1984 Handling Freescale Pressure Sensors 594.5 KB AN1984 N 1075759277354726572627 /secured/assets/documents/en/application-note/AN1586.pdf 2016-10-31 E966580725660 PSP 7 Feb 2, 2007 Application Note A digital output is more desirable than an analog output in noisy environments (e.g., automotive, washing machines, etc.) and remote sensing applications (building controls, industrial applications, etc.) because a digital signal inherently has better noise immunity compared to analog signals. Additional applications requiring a sensor with a digital output include microcontroller-based systems that have no A/D in the system or that have no A/D channels available for the sensing function. For these applica Registration without Disclaimer /secured/assets/documents/en/application-note/AN1586.pdf English documents 232022 None 645036621402383989 2022-12-07 Y /webapp/Download?colCode=AN1586 AN1586, Designing a Homemade Digital Output for Analog Voltage Output Sensors /secured/assets/documents/en/application-note/AN1586.pdf documents 645036621402383989 Application Note N en Extended Y pdf 2 Y N AN1586, Designing a Homemade Digital Output for Analog Voltage Output Sensors 232.0 KB AN1586 N E966580725660 /secured/assets/documents/en/application-note/AN3150.pdf 2016-10-31 1139865857339705906783 PSP 8 Feb 22, 2006 Application Note AN3150: Pressure sensor devices require the internal cavity containing the silicon transducer to be exposed to ambient in order for the device to function. Exposed cavity packages require special considerations during board assembly to prevent damage to the device during soldering and subsequent cleaning operations. Registration without Disclaimer /secured/assets/documents/en/application-note/AN3150.pdf English documents 206104 None 645036621402383989 2022-12-07 Y /webapp/Download?colCode=AN3150 AN3150, Soldering Recommendations for Pressure Sensor Devices - Application Notes /secured/assets/documents/en/application-note/AN3150.pdf documents 645036621402383989 Application Note N en Extended Y pdf 1.0 Y N AN3150, Soldering Recommendations for Pressure Sensor Devices - Application Notes 206.1 KB AN3150 N 1139865857339705906783 /secured/assets/documents/en/application-note/AN1322.pdf 2016-10-31 W966580668920 PSP 9 May 16, 2005 Application Note Bar Graph displays are noted for their ability to very quickly convey a relative sense of how much of something is present.They are particularly useful in process monitoring applications where quick communication of a relative value is more important than providing specific data. Registration without Disclaimer /secured/assets/documents/en/application-note/AN1322.pdf English documents 297614 None 645036621402383989 2022-12-07 Y /webapp/Download?colCode=AN1322 AN1322 Applying Semiconductor Sensors to Bar Graph Pressure Gauges /secured/assets/documents/en/application-note/AN1322.pdf documents 645036621402383989 Application Note N en Extended Y pdf 2 Y N AN1322 Applying Semiconductor Sensors to Bar Graph Pressure Gauges 297.6 KB AN1322 N W966580668920 /secured/assets/documents/en/application-note/AN1318.pdf 2016-10-31 W966580664994 PSP 10 May 16, 2005 Application Note The popular silicon pressure sensors are piezoresistive bridges that produce a differential output voltage in response o pressure applied to a thin silicon diaphragm. Output voltage for these sensors is generally 25 to 50 mV full scale. Registration without Disclaimer /secured/assets/documents/en/application-note/AN1318.pdf English documents 354591 None 645036621402383989 2022-12-07 Y /webapp/Download?colCode=AN1318 AN1318 Interfacing Semiconductor Pressure Sensors to Microcomputers /secured/assets/documents/en/application-note/AN1318.pdf documents 645036621402383989 Application Note N en Extended Y pdf 2 Y N AN1318 Interfacing Semiconductor Pressure Sensors to Microcomputers 354.6 KB AN1318 N W966580664994 /secured/assets/documents/en/application-note/AN1660.pdf 2016-10-31 F966580790271 PSP 11 May 1, 2005 Application Note Introduction PSPICE models for Uncompensated, MPX2000 series, and MPX5000 series pressure sensors are presented here. These models use compound coefficients to improve modeling of temperature dependent behavior. The discussion begins with an overview of how the models are structured, and is followed by an explanation of compound coefficients. The emphasis is on how to use these models to estimate sensor performance. They can be found electronically on a disk included in ASB200 Sensor Development Controller Registration without Disclaimer /secured/assets/documents/en/application-note/AN1660.pdf English documents 263626 None 645036621402383989 2022-12-07 Y /webapp/Download?colCode=AN1660 AN1660, Compound Coefficient Pressure Sensor PSPICE Models /secured/assets/documents/en/application-note/AN1660.pdf documents 645036621402383989 Application Note N en Extended Y pdf 2 Y N AN1660, Compound Coefficient Pressure Sensor PSPICE Models 263.6 KB AN1660 N F966580790271 /secured/assets/documents/en/application-note/AN1646.pdf 2016-10-31 J966580770359 PSP 12 May 1, 2005 Application Note The Integrated Pressure Sensors (IPS) have trimmed outputs, built-in temperature compensation and an amplified single-ended output which make them compatible with Analog to Digital converters (A/Ds) on low cost micro-controllers. Although 8-bit A/Ds are common, higher resolution A/Ds are becoming increasingly available. With these higher resolution A/Ds, the noise that is inherent to piezo-resistive bridges becomes a design consideration. Registration without Disclaimer /secured/assets/documents/en/application-note/AN1646.pdf English documents 261850 None 645036621402383989 2022-12-07 Y /webapp/Download?colCode=AN1646 AN1646, Noise Considerations for Integrated Pressure Sensors /secured/assets/documents/en/application-note/AN1646.pdf documents 645036621402383989 Application Note N en Extended Y pdf 2 Y N AN1646, Noise Considerations for Integrated Pressure Sensors 261.9 KB AN1646 N J966580770359 /docs/en/application-note/AN1585.pdf 2000-08-17 H966580721659 PSP 13 Nov 19, 1998 Application Note Archived 2005 - Smart Sensor System None /docs/en/application-note/AN1585.pdf English documents 278245 None 645036621402383989 2022-12-07 /docs/en/application-note/AN1585.pdf ARCHIVED 2005 High-Performance, Dynamically-Compensated Smart Sensor System /docs/en/application-note/AN1585.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N ARCHIVED 2005 High-Performance, Dynamically-Compensated Smart Sensor System 278.2 KB AN1585 N H966580721659 Brochure 1 /docs/en/brochure/MEDSENSORSA4BR.pdf 2018-11-21 1542831695480719843505 PSP 14 Jan 11, 2019 Brochure NXP provides a broad portfolio of accelerometers, motion and Pressure sensors designed for high-functionality, accuracy and reliability for medical applications None /docs/en/brochure/MEDSENSORSA4BR.pdf English documents 1243036 None 712453003803778552 2025-02-25 N /docs/en/brochure/MEDSENSORSA4BR.pdf Motion and Pressure Sensors for Medical Applications - Brochure /docs/en/brochure/MEDSENSORSA4BR.pdf documents 712453003803778552 Brochure N en None Y pdf 2 N N Motion and Pressure Sensors for Medical Applications - Brochure 1.2 MB MEDSENSORSA4BR N 1542831695480719843505 Data Sheet 2 /docs/en/data-sheet/MPX2202.pdf 2016-10-31 H966580892375 PSP 1 Oct 25, 2012 Data Sheet The MPX2202 devices series are silicon piezoresistive pressure sensor providing a highly accurate and linear voltage output directly proportional to the applied pressure. The sensor is a single monolithic silicon diaphragm with the strain gauge and a thin-film resistor network integrated on chip. The chip is laser trimmed for precise span and offset calibration and temperature compensation. They are designed for use in applications such as pump/motor controllers, robotics, level indicators, medical diagnost None /docs/en/data-sheet/MPX2202.pdf English documents 416271 None 980000996212993340 2024-08-09 N /docs/en/data-sheet/MPX2202.pdf MPX2202 200 kPa On-Chip Temperature Compensated Silicon Pressure Sensors /docs/en/data-sheet/MPX2202.pdf documents 980000996212993340 Data Sheet N en None Y pdf 8 N N MPX2202 200 kPa On-Chip Temperature Compensated Silicon Pressure Sensors 416.3 KB MPX2202 N H966580892375 /docs/en/data-sheet/MPX2200.pdf 2016-10-31 U971382865772 PSP 2 Oct 30, 2008 Data Sheet Pressure Sensors The MPX2200 series devices are silicon piezoresistive pressure sensor providing a highly accurate and linear voltage output directly proportional to the applied pressure. The sensor is a single monolithic silicon diaphragm with the strain gauge and a thin-film resistor network integrated on-chip. The chip is laser trimmed for precise span and offset calibration and temperature compensation. They are designed for use in applications such as pump/motor controllers, robotics, level indicators, None /docs/en/data-sheet/MPX2200.pdf English documents 152336 None 980000996212993340 2024-08-09 N /docs/en/data-sheet/MPX2200.pdf MPX2202 200 kPa On-Chip Temperature Compensated Silicon /docs/en/data-sheet/MPX2200.pdf documents 980000996212993340 Data Sheet N en None Y pdf 13 N N MPX2202 200 kPa On-Chip Temperature Compensated Silicon 152.3 KB MPX2200A,MPX2200AP,MPX2200D,MPX2200DP,MPX2200GP MPX2200 N U971382865772 Fact Sheet 1 /docs/en/fact-sheet/SNSRSOLUTNTMFS.pdf 2016-10-31 1092086607381736729272 PSP 15 Feb 12, 2020 Fact Sheet Overview Over the past 25 years, NXP Semiconductors Sensor Products Division has supplied the world with more than 650 million micro-electromechanical systems (MEMS)-based sensors. None /docs/en/fact-sheet/SNSRSOLUTNTMFS.pdf English documents 2216251 None 736675474163315314 2025-02-25 N /docs/en/fact-sheet/SNSRSOLUTNTMFS.pdf Sensor Solutions /docs/en/fact-sheet/SNSRSOLUTNTMFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 13 N N Sensor Solutions 2.2 MB SNSRSOLUTNTMFS N 1092086607381736729272 Selector Guide 1 /docs/en/product-selector-guide/SENSSELECT.pdf 2016-10-31 1424471489332715853854 PSP 16 May 13, 2024 Selector Guide For system designers who want to work with various sensor types such as accelerometers, pressure sensors and magnetic sensors for applications in automotive, industrial IoT and medical. None /docs/en/product-selector-guide/SENSSELECT.pdf English documents 252964 None 553557935274807777 2025-02-25 N /docs/en/product-selector-guide/SENSSELECT.pdf Sensor Product Selector Guide /docs/en/product-selector-guide/SENSSELECT.pdf documents 553557935274807777 Selector Guide N en None Y pdf 13 N N Sensor Product Selector Guide 253.0 KB SENSSELECT N 1424471489332715853854 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 16 documents

Compact List

Application Note (11)
Show All

Design Files

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history