MPXx2202 | Differential/Gauge|Pressure Sensor | NXP Semiconductors

Differential, Gauge and Absolute Pressure Sensor (0 to 200 kPa)

Product Details

Block Diagram

MPXX2202_BD

Features

Key Features

  • Temperature compensated over 0 °C to +85 °C
  • Available in easy-to-use tape-in-reel and chip carrier package options
  • Available in absolute, differential and gauge configurations
  • Ratiometric to supply voltage
  • Gauge-ported and non-ported options

Buy/Parametrics

7 results

Include 5 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Ambient Operating Temperature (Min to Max) (℃)

Level of Integration

Output Type

Porting

Pressure Measurement Type

Pressure Range Min-max (MIN-MAX) (kPa)

Pressure Rating (MAX) (psi)

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Supply Voltage [typ] (V)

Active

1K @ US$9.13

-40 to 125

compensated

analog

dual side ports

differential

0 - 200

29

1

16

10

Active

1K @ US$7.48

-40 to 125

compensated

analog

side port

gauge

0 - 200

29

1

16

10

Active

1K @ US$6.89

-40 to 125

compensated

analog

unported

differential

0 - 200

29

1

16

10

Active

1K @ US$5.62

-40 to 125

compensated

analog

axial port

gauge

0 - 200

29

1

16

10

Active

1K @ US$8.14

-40 to 125

compensated

analog

dual side ports

differential

0 - 200

29

1

16

10

MPXV2202GC6

Replacement part(s): MPXV2202DP

Active

1K @ US$7.20

-40 to 125

compensated

analog

axial port

gauge

0 - 200

29

1

16

10

Active

1K @ US$7.20

-40 to 125

compensated

analog

axial port

gauge

0 - 200

29

1

16

10

Documentation

Quick reference to our documentation types.

1-10 of 17 documents

Compact List

Application Note (13)
Show All

Design Files

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.