Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT1673-1 | SNSR | surface mount | double | SO | 9.35 x 7.32 x 9.83 | 5 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ARH99087A | R-PDSO-G5(JEDEC | 2017-06-11 |
Part | Description | Quick access |
---|---|---|
MPXM2053GS | Pressure Sensor, 10V, 0/50kPa, Sensor 5 | View parametrics |
MPXM2202AS | Pressure Sensor, 10V, 0/200kPa, Sensor 5 | View parametrics |
MPXM2102AS | Pressure Sensor, 10V, 0/100kPa, Sensor 5 | View parametrics |
MPXM2102GS | Pressure Sensor, 10V, 0/100kPa, Sensor 5 | View parametrics |
MPXM2202GS | Pressure Sensor, 10V, 0/200kPa, Sensor 5 | View parametrics |
MPXM12GS | Pressure Sensor, 3V, 0/10kPa, Sensor 5 | View parametrics |
MPXM2051GS | Pressure Sensor, 10V, 0/10kPa, Sensor 5 | View parametrics |
MPXM2010GS | Pressure Sensor, 10V, 0/10kPa, Sensor 5 | View parametrics |