MPC8560VT833LC Product Information|NXP

Buy Options

MPC8560VT833LC

End of Life

12NC: 935321158557

Details

Order

Operating Features

ParameterValue
External Memory Supported
DDR SDRAM, SDRAM, SRAM

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC8560VT833LC(935321158557)
No
Yes
Certificate Of Analysis (CoA)
Yes
H
e2
REACH SVHC
4543.7

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
MPC8560VT833LC
(935321158557)
No
3
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPC8560VT833LC
(935321158557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC8560VT833LC
(935321158557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC8560VT833LC
(935321158557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC8560VT833LC
(935321158557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC8560

The PowerQUICC® III is a versatile one-chip integrated microprocessor and peripheral combination that can be used in a variety of controller applications, excelling particularly in communications and networking products. Our PowerQUICC III processor family is the next generation of integrated communications processors. The PowerQUICC III provides higher performance in all areas of device operation, including greater flexibility, extended capabilities, and higher integration.

Our leading PowerQUICC III architecture integrates two processing blocks. One block is a high-performance embedded e500 core. With 256 KB of level 2 cache, the e500 core is built on Power Architecture® technology and provides unprecedented levels of hardware and software debugging support. The second block is the communications processor module (CPM). The CPM of the PowerQUICC III can support three fast serial communications controllers (FCCs), two multichannel controllers (MCCs), four serial communications controllers (SCCs), one serial peripheral interface (SPI) and one I²C interface.

The PowerQUICC III also offers two integrated 10/100/1000 Ethernet controllers, a DDR SDRAM memory controller, a 64-bit PCI-X/PCI controller, and a RapidIO® interconnect. This high level of integration helps simplify board design and offers significant bandwidth and performance for high-end control-plane and data-plane applications.

Access to the errata document for this device requires an NDA. Contact your local NXP Sales Office or NXP Authorized Distributor.

More