MPC8555VTALF Product Information|NXP

Buy Options

Operating Features

ParameterValue
External Memory Supported
DDR SDRAM, SDRAM, SRAM

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC8555VTALF(935321096557)
No
Yes
Certificate Of Analysis (CoA)
Yes
H
e2
REACH SVHC
4170.9

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
MPC8555VTALF
(935321096557)
No
3
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPC8555VTALF
(935321096557)
854231
5A992

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC8555VTALF
(935321096557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC8555VTALF
(935321096557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC8555VTALF
(935321096557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC8555E

Our MPC8555E PowerQUICC® III host processor integrates a wide range of advanced NXP® technologies, modular cores and peripherals. Leveraging Our system-on-chip (SoC) PowerQUICC III platform architecture, the MPC8555E combines the powerful e500 core and communications peripheral technology to balance processor performance with I/O system throughput. The processor is designed to offer clock speeds scaling from 533 MHz to 1 GHz.

Access to the errata document for this device requires an NDA. Contact your local NXP Sales Office or NXP Authorized Distributor.