MPC8358EVRAGDDA Product Information|NXP

Features


PowerQUICC, 32 Bit Power Arch SoC, 400MHz, DDR1/2, PCI, 1GbE, USB, TDM, ATM, SEC, 0 to 105C, Rev 1

Package


HBGA668: HBGA668, plastic, thermal enhanced ball grid array; 668 balls; 1 mm pitch; 29 mm x 29 mm x 1.8 mm body

Buy Options

MPC8358EVRAGDDA

NRND

12NC: 935322713557

Details

Order

Order from distributors

Operating Features

ParameterValue
Core Type
e300
Operating Frequency [Max] (MHz)
400
ParameterValue
External Memory Supported
DDR SDRAM, DDR1 SDRAM, DDR2 SDRAM, EPROM, SDRAM
Ambient Operating Temperature (Min to Max) (℃)
0 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC8358EVRAGDDA(935322713557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
5976.3

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MPC8358EVRAGDDA
(935322713557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MPC8358EVRAGDDA
(935322713557)
854231
5A002A1
G145004

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC8358EVRAGDDA
(935322713557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC8358EVRAGDDA
(935322713557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC8358EVRAGDDA
(935322713557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC8358E

NXP® Semiconductors's MPC8360E PowerQUICC® II™ Pro family of integrated communications processors is a next-generation extension of the popular PowerQUICC II line containing cores built on Power Architecture technology. The MPC8360E family incorporates a next-generation communications engine, the QUICC™ Engine, supporting a wide range of protocols, including Gigabit Ethernet and OC-12 asynchronous transfer mode (ATM)/Packet over Sonet (POS). Additional enhancements include the e300 core (enhanced version of the 603e™ core with larger caches), scaling up to 667 MHz, a DDR memory controller and the integrated security engine.

The MPC8360E PowerQUICC II Pro communications processor's advanced features make it suitable for today's and tomorrow's wired and wireless access equipment, as well as small and medium enterprise networking equipment. Target applications include multitenant units (MTUs), digital subscriber line access multiplexers (DSLAMs), wireless basestations, multi and fixed subscriber access nodes, add/drop multiplexers and routers.

The MPC8358E processor, a member of the MPC8360E PowerQUICC II Pro family, is pin-compatible with the MPC8360E (TBGA only). The MPC8358E offers a cost-effective, low-power processing solution that meets the performance requirements for broadband access applications, such as small-to-medium enterprise (SME) routers, low-end DSLAMs and IP private automatic branch exchange (PABX) systems.

More