Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
PowerQUICC, 32 Bit Power Arch SoC, 400MHz, DDR1/2, PCI, 1GbE, USB, TDM, ATM, -40 to 105C, Rev 1
LBGA740: LBGA740, plastic, low profile ball grid array; 740 balls; 1 mm pitch; 37.5 mm x 37.5 mm x 1.05 mm body
12NC: 935319157557
Details
Order
Parameter | Value |
---|---|
Core Type | e300 |
Operating Frequency [Max] (MHz) | 400 |
Parameter | Value |
---|---|
External Memory Supported | DDR SDRAM, DDR1 SDRAM, DDR2 SDRAM, EPROM, SDRAM |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MPC8358CVVAGDGA(935319157557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 10796.3 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MPC8358CVVAGDGA (935319157557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MPC8358CVVAGDGA (935319157557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MPC8358CVVAGDGA (935319157557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MPC8358CVVAGDGA (935319157557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MPC8358CVVAGDGA (935319157557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
NXP® Semiconductors's MPC8360E PowerQUICC® II™ Pro family of integrated communications processors is a next-generation extension of the popular PowerQUICC II line containing cores built on Power Architecture technology. The MPC8360E family incorporates a next-generation communications engine, the QUICC™ Engine, supporting a wide range of protocols, including Gigabit Ethernet and OC-12 asynchronous transfer mode (ATM)/Packet over Sonet (POS). Additional enhancements include the e300 core (enhanced version of the 603e™ core with larger caches), scaling up to 667 MHz, a DDR memory controller and the integrated security engine.
The MPC8360E PowerQUICC II Pro communications processor's advanced features make it suitable for today's and tomorrow's wired and wireless access equipment, as well as small and medium enterprise networking equipment. Target applications include multitenant units (MTUs), digital subscriber line access multiplexers (DSLAMs), wireless basestations, multi and fixed subscriber access nodes, add/drop multiplexers and routers.
The MPC8358E processor, a member of the MPC8360E PowerQUICC II Pro family, is pin-compatible with the MPC8360E (TBGA only). The MPC8358E offers a cost-effective, low-power processing solution that meets the performance requirements for broadband access applications, such as small-to-medium enterprise (SME) routers, low-end DSLAMs and IP private automatic branch exchange (PABX) systems.