MPC8323VRADDCA Product Information|NXP

Buy Options

MPC8323VRADDCA

NRND

12NC: 935324738557

Details

Order

Order from distributors

Operating Features

ParameterValue
Core Type
e300
Operating Frequency [Max] (MHz)
266
External Memory Supported
DDR1 SDRAM, DDR2 SDRAM, EPROM, SDRAM
ParameterValue
Ambient Operating Temperature (Min to Max) (℃)
0 to 105
Ethernet Type
10/100 BaseT

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC8323VRADDCA(935324738557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
4374.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MPC8323VRADDCA
(935324738557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPC8323VRADDCA
(935324738557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC8323VRADDCA
(935324738557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC8323VRADDCA
(935324738557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC8323VRADDCA
(935324738557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC8323

The MPC8323 PowerQUICC® II Pro is part of the MPC8323E family of cost-effective network communication processors that meet the requirements of multi-protocol control applications. It provides better CPU performance, additional functionality and faster interfaces than current PowerQUICC II processors while addressing important time to market, price, power consumption and board real estate requirements.

QUICC Engine® Technology
A new single-reduced instruction set computing (RISC) version of the QUICC Engine communications engine forms the heart of the networking capability of the MPC8323. The QUICC Engine block contains several peripheral controllers and a single 32-bit RISC controller. Microcode packages provide support for ATM, network address port translation (NAPT), firewall, IPsec, and advanced quality of service (QoS). Protocol support is provided by the main workhorses of the device—the unified communication controllers (UCCs). Each of the five UCCs can support a variety of communication protocols:

  • Up to three 10/100 Mbps Ethernet
  • Asynchronous transfer mode (ATM) support up to OC-3 speeds
  • Serial ATM
  • Up to 31 multi-physical layer (PHY) ATM
  • High-level data link control (HDLC)
  • Up to four time division multiplexing (TDM)
  • Binary synchronous communications protocol (BISYNC)
  • UCC can also support USB 2.0 (full/low-speed)
More