Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
PowerQUICC, 32 Bit Power Arch SoC, 400MHz, DDR1/2, PCI/PCIe, GbE, USB, SEC, TDM, -40 to 105C, Rev 1
HBGA620: HBGA620, plastic, thermal enhanced ball grid array; 620 balls; 1 mm pitch; 29 mm x 29 mm x 2.46 mm body
12NC: 935325401557
Details
Order
Parameter | Value |
---|---|
Core Type | e300 |
Operating Frequency [Max] (MHz) | 400 |
Parameter | Value |
---|---|
External Memory Supported | DDR1 SDRAM, DDR2 SDRAM, SDRAM |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MPC8314ECVRAGDA(935325401557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 4272.9 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MPC8314ECVRAGDA (935325401557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MPC8314ECVRAGDA (935325401557) | 854231 | 5A002A1 | G145002 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MPC8314ECVRAGDA (935325401557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MPC8314ECVRAGDA (935325401557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MPC8314ECVRAGDA (935325401557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
Today's digital home consumers require a robust converged platform that supports distribution of voice, video and data simultaneously. The MPC8314E provides a high-performance Power Architecture® e300 core up to 400 MHz with 16K I/D L1 cache, integrated high-speed USB 2.0 with PHY and x2 PCI Express® controllers that help to reduce overall BOM cost. The system-on-chip (SoC) also includes two Gigabit Ethernet (GbE) controllers for network connectivity, TDM interface for supporting multiple channels of VoIP and a security engine for encryption algorithm offload. The MPC8314E, based in 90 nm process technology, provides high integration that simplifies board design and provides a cost-effective solution for applications such as converged home gateway supporting VoIP, Wi-Fi and streaming high-definition video content throughout the home.