MPC8314CVRAFDA Product Information|NXP

Buy Options

MPC8314CVRAFDA

NRND

12NC: 935322838557

Details

Order

Order from distributors

Operating Features

ParameterValue
Core Type
e300
Operating Frequency [Max] (MHz)
333
ParameterValue
External Memory Supported
DDR1 SDRAM, DDR2 SDRAM, SDRAM
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC8314CVRAFDA(935322838557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
4272.9

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MPC8314CVRAFDA
(935322838557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPC8314CVRAFDA
(935322838557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC8314CVRAFDA
(935322838557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC8314CVRAFDA
(935322838557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC8314CVRAFDA
(935322838557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC8314E

Today's digital home consumers require a robust converged platform that supports distribution of voice, video and data simultaneously. The MPC8314E provides a high-performance Power Architecture® e300 core up to 400 MHz with 16K I/D L1 cache, integrated high-speed USB 2.0 with PHY and x2 PCI Express® controllers that help to reduce overall BOM cost. The system-on-chip (SoC) also includes two Gigabit Ethernet (GbE) controllers for network connectivity, TDM interface for supporting multiple channels of VoIP and a security engine for encryption algorithm offload. The MPC8314E, based in 90 nm process technology, provides high integration that simplifies board design and provides a cost-effective solution for applications such as converged home gateway supporting VoIP, Wi-Fi and streaming high-definition video content throughout the home.