Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Mother board for evaluation of Qorivva MPC56xx devices, CAN, LIN, SCI, FlexRay, LEDs, push buttons
12NC: 935328152598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
MPC56XXMB2(935328152598) | Not Available | Compliant | Not Available | Compliant | 1001.1 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MPC56XXMB2 (935328152598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MPC56XXMB2 (935328152598) | 847150 | 5A992C | G173413 |
The XPC56xxMB2 motherboard is an evaluation system supporting the NXP® MPC56xx MPUs.
Select your Evaluation System under Current Updates and Releases section below.