MIMXRT1175AVM8A Product Information|NXP

Buy Options

MIMXRT1175AVM8A

Active

12NC: 935416779557

Details

Quantity

Unit Pricing

1 - 25$12.10
26 - 99$11.17
100+$10.24

Order

$12.10 USD
In Stock:456
Order from distributors

Operating Features

ParameterValue
Core: Number of cores (SPEC)
1, 1
Core Type
1 x Arm Cortex-M4, 1 x Arm Cortex-M7
Operating Frequency [Max] (MHz)
400, 800
SRAM (kB)
2048
External Memory Supported
FlexSPI, NOR FLASH, OctalSPI, SDRAM, SLC NAND FLASH
Serial Communication
12 x UART, 6 x I²C, 6 x SPI
CAN FD
3
ParameterValue
Ethernet
2
USB Controllers
2
PWM [Number, bits]
48 x 16
ADC [Number, bits]
2 x 12
Supply Voltage [Min to Max] (V)
3 to 3.6
PWM
48
Junction Temperature (Min to Max) (℃)
-40 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MIMXRT1175AVM8A(935416779557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
451.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MIMXRT1175AVM8A
(935416779557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MIMXRT1175AVM8A
(935416779557)
854231
5A992C
G175848

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MIMXRT1175AVM8A
(935416779557)
2025-03-132025-03-14202502019Ii.MX RT1170 Silicon Revision
MIMXRT1175AVM8A
(935416779557)
2024-11-302024-12-01202411001Ii.MX RT1170 Chip Errata Update to Rev 1.6
MIMXRT1175AVM8A
(935416779557)
2024-11-222024-11-23202410022Ii.MX RT1170 Reference Manual Update from Rev2 to Rev3
MIMXRT1175AVM8A
(935416779557)
2024-08-222024-08-23202407017Ii.MX RT1170 Chip Errata Update to Rev 1.5
MIMXRT1175AVM8A
(935416779557)
2024-04-192024-04-20202401028Ii.MX RT1170 Data Sheet Update to Rev 5
MIMXRT1175AVM8A
(935416779557)
2023-07-222023-07-23202306035Ii.MX RT1170 Reference Manual Update to Rev 2
MIMXRT1175AVM8A
(935416779557)
2023-06-302023-07-01202306003Ii.MX RT1170 Data Sheet Update to Rev 4
MIMXRT1175AVM8A
(935416779557)
2023-05-042023-05-05202304007Ii.MX RT1170 Chip Errata Update to Rev 1.4
MIMXRT1175AVM8A
(935416779557)
2022-08-132022-08-14202207014Ii.MX RT1170 Data Sheet Update to Rev 3
MIMXRT1175AVM8A
(935416779557)
2022-07-272022-10-25202207003F01i.MXRT1170 Room Test Elimination
MIMXRT1175AVM8A
(935416779557)
2021-12-112021-12-12202111033Ii.MX RT1170 Data Sheet Update to Rev 2 and i.MX RT1160 Data Sheet Update to Rev 1
MIMXRT1175AVM8A
(935416779557)
2021-11-142021-11-15202110017Ii.MX RT1170 Chip Errata Update to Rev 1.3 and i.MX RT1160 Chip Errata Update to Rev 1.1
MIMXRT1175AVM8A
(935416779557)
2021-06-032021-06-04202104009Ii.MX RT1170 Reference Manual Update to Rev 1 and Errata Update to Rev 1.2

More about i.MX-RT1170

i.MX RT1170 Crossover MCUs are dual-core devices featuring an Arm® Cortex®-M7 and Arm® Cortex®-M4 for real-time microcontroller (MCU) performance and high integration for automotive, industrial and IoT applications.

The i.MX RT1170 Arm® Cortex®-M7 operates at up to 1 GHz and the Arm® Cortex®-M4 up to 400 MHz with 2 MB on-chip RAM. The real-time microcontroller (MCU) family offers various memory interfaces and a wide range of connectivity interfaces including 3x Ethernet up to Gbps with TSN/AVB, UART, SPI, I²C, USB and 3x CAN FD. The i.MX RT1170 provides advanced embedded security including secure boot and crypto engines.

The i.MX RT1170 family is supported by the MCUXpresso ecosystem, which includes an SDK, a choice of IDEs and secure provisioning and configuration tools to enable rapid development.

More