Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LFBGA289: LFBGA289, plastic, low profile fine-pitch ball grid array; 289 balls; 0.8 mm pitch; 14 mm x 14 mm x 1.37 mm body
12NC: 935416773557
Details
Quantity
Unit Pricing
1 - 25 | $10.26 |
26 - 99 | $9.47 |
100+ | $8.68 |
Order
Normally ships in 1-2 business days.
Order from distributorsParameter | Value |
---|---|
Core: Number of cores (SPEC) | 1 |
Core Type | 1 x Arm Cortex-M7 |
Operating Frequency [Max] (MHz) | 800 |
SRAM (kB) | 2048 |
External Memory Supported | FlexSPI, NOR FLASH, OctalSPI, SDRAM, SLC NAND FLASH |
Serial Communication | 12 x UART, 6 x I²C, 6 x SPI |
CAN FD | 3 |
Parameter | Value |
---|---|
Ethernet | 2 |
USB Controllers | 2 |
PWM [Number, bits] | 48 x 16 |
ADC [Number, bits] | 2 x 12 |
Supply Voltage [Min to Max] (V) | 3 to 3.6 |
PWM | 48 |
Junction Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MIMXRT1171CVM8A(935416773557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 451.4 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MIMXRT1171CVM8A (935416773557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MIMXRT1171CVM8A (935416773557) | 854231 | 5A992C | G175848 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MIMXRT1171CVM8A (935416773557) | 2025-03-13 | 2025-03-14 | 202502019I | i.MX RT1170 Silicon Revision |
MIMXRT1171CVM8A (935416773557) | 2024-11-30 | 2024-12-01 | 202411001I | i.MX RT1170 Chip Errata Update to Rev 1.6 |
MIMXRT1171CVM8A (935416773557) | 2024-11-22 | 2024-11-23 | 202410022I | i.MX RT1170 Reference Manual Update from Rev2 to Rev3 |
MIMXRT1171CVM8A (935416773557) | 2024-08-22 | 2024-08-23 | 202407017I | i.MX RT1170 Chip Errata Update to Rev 1.5 |
MIMXRT1171CVM8A (935416773557) | 2024-04-19 | 2024-04-20 | 202401028I | i.MX RT1170 Data Sheet Update to Rev 5 |
MIMXRT1171CVM8A (935416773557) | 2023-07-22 | 2023-07-23 | 202306035I | i.MX RT1170 Reference Manual Update to Rev 2 |
MIMXRT1171CVM8A (935416773557) | 2023-06-30 | 2023-07-01 | 202306003I | i.MX RT1170 Data Sheet Update to Rev 4 |
MIMXRT1171CVM8A (935416773557) | 2023-05-04 | 2023-05-05 | 202304007I | i.MX RT1170 Chip Errata Update to Rev 1.4 |
MIMXRT1171CVM8A (935416773557) | 2022-08-13 | 2022-08-14 | 202207014I | i.MX RT1170 Data Sheet Update to Rev 3 |
MIMXRT1171CVM8A (935416773557) | 2021-12-11 | 2021-12-12 | 202111033I | i.MX RT1170 Data Sheet Update to Rev 2 and i.MX RT1160 Data Sheet Update to Rev 1 |
MIMXRT1171CVM8A (935416773557) | 2021-11-14 | 2021-11-15 | 202110017I | i.MX RT1170 Chip Errata Update to Rev 1.3 and i.MX RT1160 Chip Errata Update to Rev 1.1 |
MIMXRT1171CVM8A (935416773557) | 2021-06-23 | 2021-06-24 | 202102032I | i.MX RT1170 Data Sheet IMXRT1170CEC/IMXRT1170IEC Update to Rev 1 |
MIMXRT1171CVM8A (935416773557) | 2021-06-03 | 2021-06-04 | 202104009I | i.MX RT1170 Reference Manual Update to Rev 1 and Errata Update to Rev 1.2 |
i.MX RT1170 Crossover MCUs are dual-core devices featuring an Arm® Cortex®-M7 and Arm® Cortex®-M4 for real-time microcontroller (MCU) performance and high integration for automotive, industrial and IoT applications.
The i.MX RT1170 Arm® Cortex®-M7 operates at up to 1 GHz and the Arm® Cortex®-M4 up to 400 MHz with 2 MB on-chip RAM. The real-time microcontroller (MCU) family offers various memory interfaces and a wide range of connectivity interfaces including 3x Ethernet up to Gbps with TSN/AVB, UART, SPI, I²C, USB and 3x CAN FD. The i.MX RT1170 provides advanced embedded security including secure boot and crypto engines.
The i.MX RT1170 family is supported by the MCUXpresso ecosystem, which includes an SDK, a choice of IDEs and secure provisioning and configuration tools to enable rapid development.