202306035I : i.MX RT1170 Reference Manual Update to Rev 2
NXP Semiconductors announces a reference manual update to revision 2 for i.MX RT1170. The revision history included in the updated document provides a detailed description of the changes. Below are changes to be highlighted: 1. Error correction - Add 1Gbps ENET QoS w/TSN block in Block diagram 2. Error correction - For System memory map (CM7) Merged 2036_0000 to 203F_FFFF and also added a note for this below. 3. Error correction - CM4 interrupts Updated IRQ 62 as reserved 4. Error correction - CM7 interrupts Updated IRQ 62 and 109 as reserved 5. Error correction - All DSE and SRE bits should be reserved in IOMUXC SNVS register description section. 6. New information – Fuse: Added the 0x950[0] fuse in Table "FlexSPI (Serial NOR) boot fusemap". 7. Error correction – SEMC: For SDRAM interface maximum size should be 1024Mb 8. New information – SEMC: For NAND interface maximum space is 512GB 9. New information – FlexRAM added Error Injection registers are added at 8C 90 94 98. 10. New information – XECC: the code to enable XECC should be placed in internal RAM to avoid bus hung. 11. Error correction – MIPI CSI-2: Removed two feature in feature list. The i.MX RT1170 reference manual revision 2 is attached to this notice and can be found at: https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/i-mx-rt-crossover-mcus/i-mx-rt1170-crossover-mcu-dual-core-arm-cortex-m7-and-cortex-m4-operating-up-to-1-ghz:i.MX-RT1170 Corresponding ZVEI Delta Qualification Matrix ID: SEM-DS-02
PCN Type | Change Category | Issue Date | Effective Date |
---|---|---|---|
Customer Information Notification | Other | 22-Jul-2023 | 23-Jul-2023 |
Reason of Change
The reference manual has been updated to correct errors and / or provide additional technical clarification on some device features.
Affected Parts
Part Number / 12NC | Last Time Buy Date | Last Time Delivery Date | Replacement Part |
---|---|---|---|
MIMXRT1171AVM8A (935416772557) |
- | - | - |
MIMXRT1171AVM8AR (935416772518) |
- | - | - |
MIMXRT1171CVM8A (935416773557) |
- | - | - |
MIMXRT1171DVMAA (935416774557) |
- | - | - |
MIMXRT1171DVMAAR (935416774518) |
- | - | - |
MIMXRT1172AVM8A (935416775557) |
- | - | - |
MIMXRT1172AVM8AR (935416775518) |
- | - | - |
MIMXRT1172CVM8A (935416776557) |
- | - | - |
MIMXRT1172DVMAA (935416777557) |
- | - | - |
MIMXRT1173CVM8A (935416778557) |
- | - | - |
MIMXRT1175AVM8A (935416779557) |
- | - | - |
MIMXRT1175CVM8A (935416781557) |
- | - | - |
MIMXRT1175DVMAA (935416782557) |
- | - | - |
MIMXRT1176AVM8A (935416203557) |
- | - | - |
MIMXRT1176AVM8AR (935416203518) |
- | - | - |
MIMXRT1176CVM8A (935416204557) |
- | - | - |
MIMXRT1176DVMAA (935416205557) |
- | - | - |
MIMXRT117CCVM8A (935450811557) |
- | - | - |
MIMXRT117CDVMAA (935450812557) |
- | - | - |
MIMXRT117FCVM8A (935421522557) |
- | - | - |
MIMXRT117FDVMAA (935421523557) |
- | - | - |
MIMXRT117HCVM8A (935421525557) |
- | - | - |
MIMXRT117HDVMAA (935421526557) |
- | - | - |
MIMXRT117TAVM8A (935450813557) |
- | - | - |
MIMXRT117TCVM8A (935450814557) |
- | - | - |
MIMXRT117TDVMAA (935450815557) |
- | - | - |