MIMXRT117TDVMAA Product Information|NXP

Package


LFBGA289: LFBGA289, plastic, low profile fine-pitch ball grid array; 289 balls; 0.8 mm pitch; 14 mm x 14 mm x 1.37 mm body

Buy Options

MIMXRT117TDVMAA

Active

12NC: 935450815557

Details

Order

Order from distributors

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MIMXRT117TDVMAA(935450815557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
451.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MIMXRT117TDVMAA
(935450815557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MIMXRT117TDVMAA
(935450815557)
854231
5A992C
G175848

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MIMXRT117TDVMAA
(935450815557)
2025-03-132025-03-14202502019Ii.MX RT1170 Silicon Revision
MIMXRT117TDVMAA
(935450815557)
2024-11-302024-12-01202411001Ii.MX RT1170 Chip Errata Update to Rev 1.6
MIMXRT117TDVMAA
(935450815557)
2024-11-222024-11-23202410022Ii.MX RT1170 Reference Manual Update from Rev2 to Rev3
MIMXRT117TDVMAA
(935450815557)
2024-08-222024-08-23202407017Ii.MX RT1170 Chip Errata Update to Rev 1.5
MIMXRT117TDVMAA
(935450815557)
2024-04-192024-04-20202401028Ii.MX RT1170 Data Sheet Update to Rev 5
MIMXRT117TDVMAA
(935450815557)
2023-07-222023-07-23202306035Ii.MX RT1170 Reference Manual Update to Rev 2
MIMXRT117TDVMAA
(935450815557)
2023-06-302023-07-01202306003Ii.MX RT1170 Data Sheet Update to Rev 4
MIMXRT117TDVMAA
(935450815557)
2023-05-042023-05-05202304007Ii.MX RT1170 Chip Errata Update to Rev 1.4