Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LFBGA289: LFBGA289, plastic, low profile fine-pitch ball grid array; 289 balls; 0.8 mm pitch; 14 mm x 14 mm x 1.37 mm body
12NC: 935421525557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MIMXRT117HCVM8A(935421525557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 451.4 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MIMXRT117HCVM8A (935421525557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MIMXRT117HCVM8A (935421525557) | 854231 | 5A992C | G175848 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MIMXRT117HCVM8A (935421525557) | 2025-03-13 | 2025-03-14 | 202502019I | i.MX RT1170 Silicon Revision |
MIMXRT117HCVM8A (935421525557) | 2024-11-30 | 2024-12-01 | 202411001I | i.MX RT1170 Chip Errata Update to Rev 1.6 |
MIMXRT117HCVM8A (935421525557) | 2024-11-22 | 2024-11-23 | 202410022I | i.MX RT1170 Reference Manual Update from Rev2 to Rev3 |
MIMXRT117HCVM8A (935421525557) | 2024-08-22 | 2024-08-23 | 202407017I | i.MX RT1170 Chip Errata Update to Rev 1.5 |
MIMXRT117HCVM8A (935421525557) | 2024-04-19 | 2024-04-20 | 202401028I | i.MX RT1170 Data Sheet Update to Rev 5 |
MIMXRT117HCVM8A (935421525557) | 2023-07-22 | 2023-07-23 | 202306035I | i.MX RT1170 Reference Manual Update to Rev 2 |
MIMXRT117HCVM8A (935421525557) | 2023-06-30 | 2023-07-01 | 202306003I | i.MX RT1170 Data Sheet Update to Rev 4 |
MIMXRT117HCVM8A (935421525557) | 2023-05-04 | 2023-05-05 | 202304007I | i.MX RT1170 Chip Errata Update to Rev 1.4 |
MIMXRT117HCVM8A (935421525557) | 2022-08-13 | 2022-08-14 | 202207014I | i.MX RT1170 Data Sheet Update to Rev 3 |
MIMXRT117HCVM8A (935421525557) | 2021-12-11 | 2021-12-12 | 202111033I | i.MX RT1170 Data Sheet Update to Rev 2 and i.MX RT1160 Data Sheet Update to Rev 1 |
MIMXRT117HCVM8A (935421525557) | 2021-11-14 | 2021-11-15 | 202110017I | i.MX RT1170 Chip Errata Update to Rev 1.3 and i.MX RT1160 Chip Errata Update to Rev 1.1 |
MIMXRT117HCVM8A (935421525557) | 2021-06-23 | 2021-06-24 | 202102032I | i.MX RT1170 Data Sheet IMXRT1170CEC/IMXRT1170IEC Update to Rev 1 |
MIMXRT117HCVM8A (935421525557) | 2021-06-03 | 2021-06-04 | 202104009I | i.MX RT1170 Reference Manual Update to Rev 1 and Errata Update to Rev 1.2 |