Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LQFP144: LQFP144, plastic, low profile quad flat package; 144 terminals; 0.5 mm pitch; 20 mm x 20 mm x 1.4 mm body
12NC: 935416163557
Details
Order
Parameter | Value |
---|---|
Core: Number of cores (SPEC) | 1 |
Core Type | 1 x Arm Cortex-M7 |
Operating Frequency [Max] (MHz) | 500 |
Flash (kB) | 4000 |
SRAM (kB) | 256 |
External Memory Supported | FlexSPI, NAND FLASH, NOR FLASH, SDRAM |
Serial Communication | 4 x SPI, 8 x UART |
Parameter | Value |
---|---|
CAN | 2 |
USB Controllers | 1 |
PWM [Number, bits] | 2 x 16 |
ADC [Number, bits] | 2 x 12 |
Supply Voltage [Min to Max] (V) | 3 to 3.6 |
PWM | 2 |
Junction Temperature (Min to Max) (℃) | 0 to 95 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MIMXRT1024DAG5A(935416163557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 1319.1 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MIMXRT1024DAG5A (935416163557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MIMXRT1024DAG5A (935416163557) | 854231 | 5A992C | G183090 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MIMXRT1024DAG5A (935416163557) | - | - | - | MIMXRT1024DAG5B (935428157557) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MIMXRT1024DAG5A (935416163557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MIMXRT1024DAG5A (935416163557) | 2022-03-21 | 2022-06-19 | 202201008F01 | i.MX RT1024 Fab Site Transfer from SMIC8 to SMICB2 with New Silicon Revision |
MIMXRT1024DAG5A (935416163557) | 2021-12-22 | 2021-12-23 | 202111017I | i.MX RT1024 Errata Rev 2 i.MX RT1050 Errata Rev 3 i.MX RT1010 Errata Rev 1 i.MX RT1060/RT1064 Silicon A Errata Rev 1.3 and i.MX RT1060/RT1064 Silicon B Errata Rev 1.1 Updates |
MIMXRT1024DAG5A (935416163557) | 2021-05-08 | 2021-05-09 | 202104017I | i.MX RT1015/RT1020/RT1050/RT1060 Data Sheet Rev 2 Update i.MX RT1024 Data Sheet Rev 1 Update and i.MX RT1064 Data Sheet Rev 3 Update |
MIMXRT1024DAG5A (935416163557) | 2021-04-24 | 2021-04-25 | 202103025I | i.MX RT1015/RT1024 Reference Manual Rev 1 Update |
i.MX RT1024 Crossover MCUs are based on the Arm® Cortex®-M7 core forreal-time microcontroller (MCU) performance and high integration for industrial and IoT applications.
The i.MX RT1024 Arm® Cortex®-M7 operates at up to 500 MHz with 4 MB on-chip flash and 256 KB on-chip RAM that can be configured as Tightly-Coupled Memory or general purpose. The family offers various memory interfaces and a wide range of connectivity interfaces including UART, SPI, I²C, USB and CAN. 144 LQFP packages for low-cost PCB designs.
The i.MX RT1024 family is supported by the MCUXpresso ecosystem, which includes an SDK, a choice of IDEs and secure provisioning and configuration tools to enable rapid development.