MIMXRT1024CAG4A Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core: Number of cores (SPEC)
1
Core Type
1 x Arm Cortex-M7
Operating Frequency [Max] (MHz)
400
Flash (kB)
4000
SRAM (kB)
256
External Memory Supported
FlexSPI, NAND FLASH, NOR FLASH, SDRAM
Serial Communication
4 x SPI, 8 x UART
ParameterValue
CAN
2
USB Controllers
1
PWM [Number, bits]
2 x 16
ADC [Number, bits]
2 x 12
Supply Voltage [Min to Max] (V)
3 to 3.6
PWM
2
Junction Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MIMXRT1024CAG4A(935416162557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
1319.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MIMXRT1024CAG4A
(935416162557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MIMXRT1024CAG4A
(935416162557)
854231
5A992C
G183090

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MIMXRT1024CAG4A
(935416162557)
-
-
-
MIMXRT1024CAG4B
(935428156557)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MIMXRT1024CAG4A
(935416162557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MIMXRT1024CAG4A
(935416162557)
2022-03-212022-06-19202201008F01i.MX RT1024 Fab Site Transfer from SMIC8 to SMICB2 with New Silicon Revision
MIMXRT1024CAG4A
(935416162557)
2021-12-222021-12-23202111017Ii.MX RT1024 Errata Rev 2 i.MX RT1050 Errata Rev 3 i.MX RT1010 Errata Rev 1 i.MX RT1060/RT1064 Silicon A Errata Rev 1.3 and i.MX RT1060/RT1064 Silicon B Errata Rev 1.1 Updates
MIMXRT1024CAG4A
(935416162557)
2021-05-082021-05-09202104017Ii.MX RT1015/RT1020/RT1050/RT1060 Data Sheet Rev 2 Update i.MX RT1024 Data Sheet Rev 1 Update and i.MX RT1064 Data Sheet Rev 3 Update
MIMXRT1024CAG4A
(935416162557)
2021-04-242021-04-25202103025Ii.MX RT1015/RT1024 Reference Manual Rev 1 Update

More about i.MX-RT1024

i.MX RT1024 Crossover MCUs are based on the Arm® Cortex®-M7 core forreal-time microcontroller (MCU) performance and high integration for industrial and IoT applications.

The i.MX RT1024 Arm® Cortex®-M7 operates at up to 500 MHz with 4 MB on-chip flash and 256 KB on-chip RAM that can be configured as Tightly-Coupled Memory or general purpose. The family offers various memory interfaces and a wide range of connectivity interfaces including UART, SPI, I²C, USB and CAN. 144 LQFP packages for low-cost PCB designs.

The i.MX RT1024 family is supported by the MCUXpresso ecosystem, which includes an SDK, a choice of IDEs and secure provisioning and configuration tools to enable rapid development.

More