MCIMX31CVMN4C Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core Type
1 x Arm11
Operating Frequency [Max] (MHz)
400
L2 Cache (Max) (KB)
128
ParameterValue
Serial Communication
3 x I²C, 3 x SPI, 5 x UART
PWM [Number, bits]
1 x 16

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCIMX31CVMN4C(935309415557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
919.4
MCIMX31CVMN4CR2(935309415518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
919.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCIMX31CVMN4C
(935309415557)
No
3
260
40
MCIMX31CVMN4CR2
(935309415518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MCIMX31CVMN4C
(935309415557)
854231
5A992C
G168394
MCIMX31CVMN4CR2
(935309415518)
854231
5A992C
G168394

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeReplacement
MCIMX31CVMN4C
(935309415557)
-
MCIMX31CVMN4D
(935321891557)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCIMX31CVMN4C
(935309415557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCIMX31CVMN4CR2
(935309415518)
MCIMX31CVMN4C
(935309415557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCIMX31CVMN4CR2
(935309415518)
MCIMX31CVMN4CR2
(935309415518)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about i.MX31

Millions of i.MX31 processors are powering consumer, industrial, automotive, medical and general embedded devices. With on-chip media accelerators, multiple connectivity interfaces and package options, the i.MX31 and i.MX31L are suitable for a broad spectrum of multimedia oriented applications. As the first in the i.MX portfolio to achieve automotive AEC-Q100 grade 3 qualification, the i.MX31 processor is the engine in the acclaimed Ford SYNC. Design engineers need choices; NXP® delivers.