Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LFBGA473: LFBGA473, plastic, low profile fine-pitch ball grid array; 473 balls; 0.8 mm pitch; 19 mm x 19 mm x 1.12 mm body
12NC: 935314139557
Details
Order
12NC: 935314139518
Details
Order
Parameter | Value |
---|---|
Core Type | 1 x Arm11 |
Operating Frequency [Max] (MHz) | 532 |
L2 Cache (Max) (KB) | 128 |
Parameter | Value |
---|---|
Serial Communication | 3 x I²C, 3 x SPI, 5 x UART |
PWM [Number, bits] | 1 x 16 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCIMX31CJMN4C(935314139557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 919.4 | |
MCIMX31CJMN4CR2(935314139518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 919.4 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCIMX31CJMN4C (935314139557) | No | 3 | 260 | 40 | |||
MCIMX31CJMN4CR2 (935314139518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MCIMX31CJMN4C (935314139557) | 854231 | 5A992C | G168394 |
MCIMX31CJMN4CR2 (935314139518) | 854231 | 5A992C | G168394 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCIMX31CJMN4C (935314139557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCIMX31CJMN4CR2 (935314139518) | ||||
MCIMX31CJMN4C (935314139557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCIMX31CJMN4CR2 (935314139518) | ||||
MCIMX31CJMN4C (935314139557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MCIMX31CJMN4CR2 (935314139518) |
Millions of i.MX31 processors are powering consumer, industrial, automotive, medical and general embedded devices. With on-chip media accelerators, multiple connectivity interfaces and package options, the i.MX31 and i.MX31L are suitable for a broad spectrum of multimedia oriented applications. As the first in the i.MX portfolio to achieve automotive AEC-Q100 grade 3 qualification, the i.MX31 processor is the engine in the acclaimed Ford SYNC. Design engineers need choices; NXP® delivers.