SOT1523-1: LFBGA473 | NXP Semiconductors

SOT1523-1: LFBGA473


Overview

LFBGA473, plastic, low profile fine-pitch ball grid array; 473 balls; 0.8 mm pitch; 19 mm x 19 mm x 1.12 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA473 surface mount bottom LFBGA 19 x 19 x 1.12 473 plastic
Manufacture Code Reference Codes Issue Date
98ARE10692D PBGA-B473(JEDEC 2017-06-11
Part Description Quick access
i.MX31 32-bit MPU, ARM1136JF-S core, 400MHz, MAPBGA 473
i.MX31 32-bit MPU, ARM1136JF-S core, 400MHz, MAPBGA 473
i.MX31 32-bit MPU, ARM1136JF-S core, 532MHz, MAPBGA 473
BONO 19X19 R2
I.MX27 REV 2.1
i.MX31 32-bit MPU, ARM1136JF-S core, 400MHz, MAPBGA 473
i.MX31 32-bit MPU, ARM1136JF-S core, 400MHz, MAPBGA 473
I.MX27 REV 2.1
i.MX31 32-bit MPU, ARM1136JF-S core, 532MHz, MAPBGA 473
LOW COST BONO IN 19X19
i.MX31 32-bit MPU, ARM1136JF-S core, 400MHz, MAPBGA 473
i.MX31 32-bit MPU, ARM1136JF-S core, 400MHz, MAPBGA 473