NXP Semiconductors :: Secure Connections for a Smarter World

MCIMX31CVMN4CR2

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MCIMX31CVMN4CR2Last Revision (GMT):
Sunday, 16 March 2025, 08:02:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MCIMX31CVMN4CR2SOT1523-1LFBGA473913.690819 mg YesYesYesNickel/Gold (Ni/Au)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 094 155182024-03-04103 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-83.09225598.7998000.338436
Palladium and its compoundsPalladium, metal7440-05-30.0375641.2002000.004111
Subtotal3.129819100.00000000.342547
Die EncapsulantDie EncapsulantAcrylonitrile compoundsAcrylonitrile/Butadiene copolymer, carboxyl terminated (26/74)68891-46-30.2581500.0500000.028254
Aluminum and its compoundsProprietary Material-Other aluminum compounds5.1630001.0000000.565071
Epoxy ResinsOther Epoxy resins12.9075002.5000001.412677
Epoxy ResinsProprietary Material-Other Epoxy resins12.9075002.5000001.412677
Inorganic Silicon compoundsSilica, vitreous60676-86-0358.57035069.45000039.244167
Inorganic Silicon compoundsSilicon dioxide7631-86-9103.26000020.00000011.301416
Inorganic compoundsCarbon Black1333-86-42.5815000.5000000.282535
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins20.6520004.0000002.260283
Subtotal516.300000100.000000056.507080
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-91.71000045.0000000.187153
Non-Halogenated Organic Compounds - SpecificBenzenesulfonic acid, 4-((3-((2-hydroxy-3-(((4-methoxyphenyl)amino)carbonyl)-1-naphthalenyl)azo)-4-methylbenzoyl)amino)-, calcium sa43035-18-30.0003800.0100000.000042
Organic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.1900005.0000000.020795
PolymersPlastic: EP - Epoxide, Epoxy1.89962049.9900000.207906
Subtotal3.800000100.00000000.415896
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-323.42200098.0000002.563449
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.4780002.0000000.052315
Subtotal23.900000100.00000002.615765
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeAluminum and its compoundsAluminum, metal7429-90-50.0012180.0010000.000133
Antimony and its compoundsAntimony, metal7440-36-00.0098630.0081000.001079
Arsenic and its compoundsArsenic, metal7440-38-20.0046270.0038000.000506
Bismuth and its compoundsBismuth, metal7440-69-90.0047490.0039000.000520
Copper and its compoundsCopper, metal7440-50-80.6183020.5078000.067671
Germanium and its compoundsGermanium7440-56-40.0081580.0067000.000893
Iron and its compoundsIron, metal7439-89-60.0041400.0034000.000453
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0272750.0224000.002985
Nickel and its compoundsNickel, metal7440-02-00.0047490.0039000.000520
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0048700.0040000.000533
Silver and its compoundsSilver, metal7440-22-41.0993800.9029000.120323
Tin and its compoundsTin, metal7440-31-5119.97245398.53110013.130531
Zinc and its compoundsZinc, metal7440-66-60.0012180.0010000.000133
Subtotal121.761000100.000000013.326280
Substrate, Pre-plated NiAuCopper CoreCopper and its compoundsCopper, metal7440-50-877.71622899.9900008.505747
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0077720.0100000.000851
Subtotal77.724000100.00000008.506597
Copper PlatingCopper and its compoundsCopper, metal7440-50-851.71589599.9800005.660109
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0103450.0200000.001132
Subtotal51.726240100.00000005.661241
Gold PlatingGold and its compoundsGold, metal7440-57-51.32178899.9900000.144665
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001320.0100000.000015
Subtotal1.321920100.00000000.144679
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0025040.0300000.000274
Nickel and its compoundsNickel, metal7440-02-08.34517699.9700000.913348
Subtotal8.347680100.00000000.913622
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0494010.1000000.005407
Barium and its compoundsBarium sulfate7727-43-714.37558629.1000001.573354
Inorganic Silicon compoundsSilicon dioxide7631-86-90.2964040.6000000.032440
Magnesium and its compoundsTalc14807-96-61.4820193.0000000.162201
Organic compoundsOther organic compounds.1.7784233.6000000.194642
PolymersPlastic: EP - Epoxide, Epoxy9.63312519.5000001.054309
PolymersPlastic: PAK21.78568244.1000002.384360
Subtotal49.400640100.00000005.406713
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-326.78905147.6000002.931960
Inorganic Silicon compoundsSilica, vitreous60676-86-02.7014174.8000000.295660
PolymersPlastic: PI - Polyimide26.78905147.6000002.931960
Subtotal56.279520100.00000006.159580
Total913.690819100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MCIMX31CVMN4CR2
Product content declaration of MCIMX31CVMN4CR2
上次修订 Last Revision (GMT):
Sunday, 16 March 2025, 08:02:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜芯
Copper Core
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MCIMX31CVMN4CR2Last Revision (GMT):
Sunday, 16 March 2025, 08:02:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdAuTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Die EncapsulantNot AvailableNot AvailableNot AvailableNot Available
Epoxy AdhesiveTest Report
8 Feb 2025
Test Report
8 Feb 2025
Test Report
8 Feb 2025
Test Report
8 Feb 2025
Semiconductor DieTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Solder Ball - SAC, Lead FreeTest Report
13 Sep 2024
Test Report
13 Sep 2024
Test Report
13 Sep 2024
Test Report
13 Sep 2024
Substrate, Pre-plated NiAuAUS308Test Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
5 Jun 2024
COPPER FOILTest Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
E679FG SERIESTest Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.