MCF54417CMJ250 Product Information|NXP

Buy Options

MCF54417CMJ250

Active

12NC: 935318146557

Details

Order

Order from distributors

Operating Features

ParameterValue
Operating Frequency [Max] (MHz)
250
RAM (kB)
64
ParameterValue
GPIO
87
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCF54417CMJ250(935318146557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
795.8

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCF54417CMJ250
(935318146557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCF54417CMJ250
(935318146557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCF54417CMJ250
(935318146557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCF54417CMJ250
(935318146557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCF54417CMJ250
(935318146557)
2018-05-102018-05-11201803033IColdFire MCF5441x Reference Manual Update
MCF54417CMJ250
(935318146557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MCF5441X

The MCF5441x offers microcontroller (MCU) peripherals with microprocessor (MPU) performance, including integrated analog, an L2 switch and dual Ethernet. Add Linux(R) and Fresscale MQX™ RTOS, plus a ColdFire® V4 core and you've got a powerful development package for network-connected industrial applications.