Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LBGA256: LBGA256, plastic, low profile ball grid array; 256 balls; 1 mm pitch; 17 mm x 17 mm x 1.16 mm body
12NC: 935310465557
Details
Order
Parameter | Value |
---|---|
Operating Frequency [Max] (MHz) | 250 |
RAM (kB) | 64 |
Parameter | Value |
---|---|
GPIO | 87 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCF54416CMJ250(935310465557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 795.8 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCF54416CMJ250 (935310465557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MCF54416CMJ250 (935310465557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCF54416CMJ250 (935310465557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCF54416CMJ250 (935310465557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCF54416CMJ250 (935310465557) | 2018-05-10 | 2018-05-11 | 201803033I | ColdFire MCF5441x Reference Manual Update |
MCF54416CMJ250 (935310465557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The MCF5441x offers microcontroller (MCU) peripherals with microprocessor (MPU) performance, including integrated analog, an L2 switch and dual Ethernet. Add Linux(R) and Fresscale MQX™ RTOS, plus a ColdFire® V4 core and you've got a powerful development package for network-connected industrial applications.