Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LFBGA225: LFBGA225, plastic, low profile fine-pitch ball grid array; 225 balls; 0.8 mm pitch; 13 mm x 13 mm x 1.6 mm body
12NC: 935313611557
Details
Order
Parameter | Value |
---|---|
Operating Frequency [Max] (MHz) | 140 |
RAM (kB) | 128 |
Ambient Operating Temperature (Min to Max) (℃) | -20 to 70 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCF5251VM140(935313611557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 435.4 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCF5251VM140 (935313611557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MCF5251VM140 (935313611557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCF5251VM140 (935313611557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCF5251VM140 (935313611557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCF5251VM140 (935313611557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The MFC525x family features a 32-bit ColdFire® V2 core with enhanced multiplier-accumulator (eMAC) unit providing optimum performance and code density for the combination of control code and signal processing required in compressed audio decode, file management and system control.
It includes on-chip integration of USB-OTG technology with a tamper-proof real-time clock (RTC) and a high-speed ultra direct memory access advanced technology attachment (UDMA ATA) interface. This helps manufacturers reduce chip count and provide even smaller form factors.