SOT1566-1: LFBGA225 | NXP Semiconductors

SOT1566-1: LFBGA225


Overview

LFBGA225, plastic, low profile fine-pitch ball grid array; 225 balls; 0.8 mm pitch; 13 mm x 13 mm x 1.6 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA225 surface mount bottom LFBGA 13 x 13 x 1.6 225 plastic
Manufacture Code Reference Codes Issue Date
98ASA99207D PBGA-B225(JEDEC 2017-06-11
Part Description Quick access
PB-FREE REDUCED FEATURE CORSICA
ColdFire 32-bit MPU, ColdFire core, 140MHz, MAPBGA 225
AMADEUS+USB
MCF5253 CONSUMER IND
REDUCED FEATURE I.MXL
MCF5253 CONSUMER INDUSTRIAL