Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SO8: SO8, plastic, small outline package; 8 terminals; 1.27 mm pitch; 3.9 mm x 4.9 mm x 1.5 mm body
12NC: 935314183574
Details
Order
12NC: 935314183518
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 2 |
RAM (kB) | 0.128 |
Core Type | S08 |
Operating Frequency [Max] (MHz) | 8 |
Bus Frequency (typ) (MHz) | 8 |
Parameter | Value |
---|---|
Supply Voltage [min] (V) | 2.7 |
Supply Voltage [max] (V) | 5.5 |
GPIO | 6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC9S08QD2VSC(935314183574) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 74.15 | |
MC9S08QD2VSCR(935314183518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 74.15 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC9S08QD2VSC (935314183574) | No | 3 | 260 | 40 | |||
MC9S08QD2VSCR (935314183518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MC9S08QD2VSC (935314183574) | 854231 |
MC9S08QD2VSCR (935314183518) | 854231 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC9S08QD2VSC (935314183574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC9S08QD2VSCR (935314183518) | ||||
MC9S08QD2VSC (935314183574) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MC9S08QD2VSCR (935314183518) |
The cost-effective MC9S08QD family is the lowest-end member in the S08 8-bit microcontroller architecture. MC9S08QD products are a great fit for a wide variety of low-end 8-bit MCUs for both automotive and industrial applications.
To order automotive specific devices select part numbers that start with "S" in the Buy/Parametrics tab.